Nous utilisons des cookies pour fournir nos services. En utilisant nos services, vous acceptez notre utilisation des cookies.
;

Alaska Facing Brick

No d'article: Ladrillo-Caravista-Alaska
Fabricant: Cerámica Malpesa
Famille de produits: Ladrillo Caravista / Facing Brick
Groupe de produits: Ceramic/Cerámico
Largeur (mm): 240
Hauteur (mm): 50
Profondeur (mm): 115
Date de publication: 2019-08-01
Numéro d'édition: 1
Type: Object (single object)
Télécharger (9)
Facing bricks manufactured by extruding a mixture of clays and water. After drying off the water added for the extrusion, the bricks are fired in an oxidizing atmosphere in a Tunnel Kiln. Each model is burned at its own optimal firing temperature (always >1000º C).
Due to the carbonate content in the clay, the suction (initial rate of water absorption) of these products is greater than 0.10 gr/cm2 minute. To avoid having to wet the bricks before they are laid (a necessary, although not always applied, measure with suction of over 0.10 gr/cm2 minute), they are there forewaterproofed by immersion or soaking with a silicon compound after leaving the kiln and before being packed. This treatment improves their layability, facilitates cleaning and keeps wall attractive and free from contamination over a long period of time.

Available sizes (mm): 240X115X50 / 215X102X65 / 230X110X76 / 230X70X76 / 290X90X50


Materiau principal: Ceramics
Materiau secondaire: Masonry
Créé en: Spain
Fabriqué en: Spain
Poids net (Kg): 1.5

Catégorie de BIMobject: Matériaux de construction - Maçonnerie
Classification IFC: Wall
Nom UNSPSC: Ceramic bricks
Code UNSPSC: 30131602
Uniclass 1.4 Code: L3211
Uniclass 1.4 la description: Clay bricks
Uniclass 2.0 Code: PR-80-50-15
Uniclass 2.0 la description: Clay Bricks
Uniclass 2015 Code: Pr_20_93_52_15
Uniclass 2015 la description: Clay bricks
NBS Reference Code: 80-50-15
NBS Reference la description: Clay Bricks
CSI MasterFormat 2014 Code: 04 21 13
CSI MasterFormat 2014 Title: Brick Masonry
Numéro OmniClass: 23-13 21 19 13
Titre OmniClass: Face Bricks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Nom Valeur
Application Wall ; Building ; Façade ; Ventilated façade ; Masonry ; Wall cladding ; Low maintenance ; Energy efficiency ; Affordable ; Sustainable ; Strength ; Durable ; Versatile
Available Colours White
Colour White
Linear Dimensions 240 mm
Material Clay ; Ceramic ; Brick
Recommended Use Wall cladding ; Masonry
Texture Smooth
Thickness 50 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Colour White
Material Clay ; Ceramic ; Brick

BIMobject®