Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

MAIOR-COLORS-PLUS

No d'article: maior-colors-plus
Fabricant: Faraone
Famille de produits: Railing
Groupe de produits: Maior Colors - Glass and Aluminum railing
Date de publication: 2018-05-21
Numéro d'édition: 1
Type: Assembly (multiple objects)
Télécharger (2)

THE FAMILY OF BALUSTRADES MAIOR GETS COLORED!

Profiles in aluminum silver color / NK1 Painted with polyester resin-based powders, thickness: 60 micron. 

Suitable for a resistance of 200 kg per linear meter:

  • posts positioned every 200 cm max;

Suitable for a resistance of 300 kg per linear meter:

  • posts positioned every 130 cm max;

 

Laminated glass 6/6/0.76 PVB/EVA untempered. It is not suitable for a sloping railing.

WHY MAIOR COLORS?

  • To let you choose a touch of color for your home;
  • because it is Painted aluminum with polyester powder with a cooking at 180 degrees and it guarantees zero maintenance over the years;
  • because maior colors is also less expensive.


Materiau principal: Aluminium
Materiau secondaire: Glass
Créé en: Italy
Fabriqué en: Italy

Catégorie de BIMobject: Construction - Railing
Classification IFC: Railing
Nom UNSPSC: Glass products
Code UNSPSC: 301717
Uniclass 1.4 Code: L4421
Uniclass 1.4 la description: Railings
Uniclass 2.0 Code: SS-25-15-05
Uniclass 2.0 la description: Balustrade And Handrail Systems
Uniclass 2015 Code: Ss_25_15_60_05
Uniclass 2015 la description: Balustrade and guarding systems
NBS Reference Code: 25-15-05-05
NBS Reference la description: Balustrade And Guarding Systems
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
Numéro OmniClass: 23-17 25 11 11 17
Titre OmniClass: Railing
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
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
Construction - Railing

Nom Valeur
Application Fixed to the floor with the top cover ; Fixed to the floor with the external carter ; Fixed in the floor ; Fixed in the floor with bracket on side ; Fixed in the floor to the outside edge with double bracket on side ; Fixed in the floor to the outside edge with bracket on the lower side ; Made-to-measure ; LED system
Colour silver or RAL
Height 800 mm — 1100 mm
Material aluminum and glass
Method Of Installation interior or exterior assembly
Rail Height 800 mm — 1100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Colour silver or RAL
Material aluminum and glass