Publier vos produits
Domus - Domus Flowers - Decorative Paint
Domus - Domus Flowers - Decorative Paint
Domus - Domus Flowers - Decorative Paint
Domus - Domus Flowers - Decorative Paint
    Loggia

    Domus - Domus Flowers - Decorative Paint

    Traduit par Google,

    Enduction de flocons nacrés en relief.

    Revêtement décoratif de haute qualité avec relief irrégulier

    flocons de métal. Une telle caractéristique donne un aspect précieux

    à l'intérieur de la pièce. Convient pour décorer et

    protégeant les murs des villas, hôtels, commerces où une polychromie

    ou un effet monochrome est souhaité. Il se prête également à

    combinaisons ton sur ton multiples et élégantes sur les surfaces

    de la même couleur que l'écaille, rehaussant l'aspect de l'applicateur

    la créativité. Le produit est lavable, hydrofuge et

    respirant.



    Spécification
    • High quality decorative coating with irregular embossed

      metal flakes. Such characteristic lends a precious aspect

      to the interiors of the room.

      SURFACE PREPARATION. Before applying the DOMUS FLOWERS effect it is

      necessary to proceed to an adequate surface preparation by means of powder

      or paste fillers (type FLYSTUK), subsequently sanded with abrasive papers (we

      recommend a P120 grit type) after about 12 hours from the end application. After

      sanding, removing any dirt or dust, apply a coat of FISSAMUR vinyl fixative diluted

      with water in the ratio 1:1/1:3. After 4-5 hours from the application of the fixative,

      apply 2 coats of Primer (UNIVERSAL PRIMER) with a roller at intervals of about 5-6

      hours from each other. The Primer must be white or desired colored, considering

      the color combination chosen for Domus Flowers. PRODUCT PREPARATION.

      Before proceeding with the application, the flake must be mixed manually with the

      neutral. APPLICATION METHODS. Decorative Spalter Brush and Plastic Spatula.

      After 6-8 hours from the end of the application of the Primer, proceed with the

      drafting of the Domus Flowers by crossing the brush strokes evenly until the wall is

      completed. After 6-8 minutes lightly pass a plastic spatula, thus crushing the flake

      to allow it to open completely. After 4 - 6 hours, the flattened flake will re-enter

      the film thus obtaining, with great simplicity, a surface with a polychrome metallic

      texture of large multi-colored flakes. Product yield. 5-6 sqm / L. Wash tools with

      water. Toxicological data. The product is free of solvents and toxic substances. For

      more information, request a technical and safety data sheet.

      This product can be coloured with the Tinting Systems L’ANGELO and L’ANGELO 4OX.

    Spécifications techniques
    • Réference unique.domus-domus-flowers-decorative-paint
    • Famille de produitsdecorative paint
    • Groupe de produitsDomus
    • TypeMatériaux de construction
    • Date de publication2022-03-09
    • Numéro d'édition1
    En rapport
    • Matériel principalLaque
    • Matériel secondaireLaque
    • Conçu enItalie
    • Fabriqué enItalie
    Classification
    • BIMobject CatégorieMatériaux de construction - Peintures et vernis
    • Classification IFCTexture
    • Numéro OmniClass23-15 21 11
    • Titre OmniClassPaints and Varnishes