Publier vos produits
Echo Eliminator Composite
Archivé

Echo Eliminator Composite

Echo Eliminator Composite 
Acoustical Cotton Fiber Composite Panel - Sound Absorber / Blocker

  • Fiberglass Free - Recycled Cotton Fibers
  • Economical
  • In Stock and Easy to Ship
  • Easy Installation
  • Effective Sound Barrier and Absorber
  • May be eligible for LEED™ Credits

Echo Eliminator Composite panels can be used as a sound absorbers and/or a noise barrier.

MATERIAL: (8 lb.) Bonded Acoustical Cotton (B.A.C.). Recyclable, Fiberglass Free.
PATTERN: Soft Textured Surface, Foil FRK one side.
FEATURES: Economical, Multi-Purpose, High Performance Absorption combined with STC value. Installed with adhesives.
APPLICATIONS: Gymnasiums, Auditoriums, Classrooms, Music Rooms, Arenas & Stadiums, Churches, Offices, Computer Rooms, Restaurants/Cafeterias, Residential, Concert Halls & Theaters, Pro Audio, Gun Ranges, Manufacturing Plants, Machine Enclosures, Water Treatment Plants.
THICKNESS: 1”
SIZE: 2’ x 4’
COLOR: Light Blue, FRK on opposite side
FOIL / SCRIM: 12 micron Foil (0.00047 inch) - 6.5 x 12.5 Fiberglass Scrim - 20gsm PE

Spécification
  • SECTION 09 84 33

    Echo Eliminator (TM) Composite Wall Panels

    PART 1 GENERAL

    1.1 SECTION INCLUDES

    A. Echo Eliminator (TM) Composite high-density bonded acoustical cotton wall panels and accessories for wall installation.

    1.2 REFERENCES

    A. American Society for Testing and Materials (ASTM)

    1. ASTM C423: Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method.

    2. ASTM E84: Standard Test Method for Surface Burning Characteristics of Building Materials.

    3. ASTM E90: Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements

    4. ASTM E795: Standard Practices for Mounting Test Specimens During Sound Absorption Tests

    B. International Code Council (ICC)

    1. ICC IBC: International Building Code

    1.3 SUBMITTALS

    A. Product Data: Manufacturer’s data sheet and installation instructions.

    B. Samples: Submit, at minimum, a 4” x 4” sample for each type of specified acoustical panel.

    C. Test Reports: Upon request, submit certified test reports to verify specified product performance.

    1.4 QUALITY ASSURANCE

    A. Qualifications:

    1. Manufacturers: Provide acoustical wall panels from a single manufacturer.

    2. Installers: Utilize an installer having demonstrated experience on projects of comparable size and complexity.

    B. Performance Requirements:

    1. Surface Burning Characteristics: Acoustical panels to perform as specified when tested in accordance with ASTM E84. Acoustical panel surface burning performance should comply with the International Building Code and other local building code requirements.

    2. Acoustical Characteristics: Acoustical panels to perform as specified when tested in accordance with ASTM C423 and ASTM E90.

    1.5 DELIVERY, STORAGE, AND HANDLING

    A. Storage and Handling Requirements:

    1. Handle panels carefully to avoid any damage.

    2. Store panels indoors in a clean, cool, dry place, and out of direct sunlight.

    3. Store panels in a space where the ambient temperature and humidity conditions are being maintained at the levels indicated for the project when occupied for its intended use.

    1.6 SITE CONDITIONS

    A. Ambient Conditions:

    1. Maintain ambient temperature and humidity conditions at levels indicated for the project when occupied for its intended use.

    2. Do not install products under environmental conditions outside manufacturer’s recommended limits.

    B. Existing Conditions: Do not install wall panels until space is enclosed and weather proofed, and wet work is completely dry.

    1.7 WARRANTY

    A. Provide manufacturer’s written product warranty per Section 01 77 00 – Closeout Procedures.

    PART 2 PRODUCTS

    2.1 MANUFACTURERS

    A. Acoustical Surfaces, Inc., 123 Columbia Court N, Chaska, MN 55318.

    Phone: 952-448-5300. Fax: 952-448-2613. Website: www.acousticalsurfaces.com

    2.2 DESCRIPTION

    A. Product: Echo Eliminator (TM) Composite wall panels by Acoustical Surfaces, Inc.

    B. Product Options:

    1. Panel Composition: Bonded acoustical cotton with foil FRK facing

    2. Panel Density: 8 lb. pcf

    3. Panel Thickness: 1”

    4. Panel Size: 24” x 48”

    5. Edge Detail: Square

    6. Finish: Marble blue with foil FRK facing

    7. Mounting Method: Adhesive

    C. Product Performance:

    1. Acoustical Performance

    a. Noise Reduction Coefficient (NRC) per ASTM C423: 0.90 (A Mount)

    b. Sound Transmission Class (STC) per ASTM E90: 17

    2. Surface Burning Performance

    a. Fire Rating per ASTM E84: Class A

    2.3 ACCESSORIES

    A. Attachment hardware for wall panels as specified by manufacturer for installation.

    PART 3 EXECUTION

    3.1 EXAMINATION

    A. Verification of Conditions:

    1. Examine surfaces scheduled to received furred out or directly attached acoustical units for unevenness, irregularities or dampness that would affect quality and execution of work.

    2. All wet work in the installation area must be complete, cured, and dry prior to installation.

    3. Wall assembly shall be complete, inspected, and accepted before wall work begins.

    3.2 INSTALLATION

    A. Comply with manufacturer’s instructions and recommendations for installation of wall panels and with industry standards.

    3.3 CLEANING

    A. Clean surfaces of wall panels per manufacturer’s instructions or recommendations.

    B. Remove and replace damaged or discolored material and material that cannot be properly cleaned.

    3.4 PROTECTION

    A. Protect installed work from damage due to subsequent construction activity, including temperature and humidity limitations and dust control, so that the work will be without damage and deterioration at the time of acceptance by the owner.

    END OF SECTION

Spécifications techniques
  • Réference unique.acoustical-surfaces-8
  • Famille de produitsAcoustical Ceiling Panels
  • Groupe de produitsECHO ELIMINATOR™
  • TypeObjet (objet simple)
  • Date de publication2011-04-21
  • Numéro d'édition1
  • Hauteur (pouces)48
  • Largeur (pouces)24
  • Profondeur (pouces)1
En rapport
  • Poids net (Lbs)5
Classification
  • BIMobject CatégorieConstruction - Plafond
  • Classification IFCPlafond
  • Code Uniclass 2015Ss_25_25_05
  • Description de l'Uniclass 2015Acoustic panel systems
  • Code CSI MasterFormat 201409 51 00
  • Titre CSI MasterFormat 2014Acoustical Ceilings
  • Numéro OmniClass23-15 19 15 11 11
  • Titre OmniClassAcoustical Ceiling Tile
  • Code CSI UniFormat IIC3030
  • Titre CSI UniFormat IICeiling Finishes