Publier vos produits
SOUNDBREAK® XP® - SoundBreak XP Acoustically Enhanced Gypsum Board
Archivé

SOUNDBREAK® XP® - SoundBreak XP Acoustically Enhanced Gypsum Board

SOUNDBREAK® XP®
SoundBreak XP Acoustically Enhanced Gypsum Board

  • Superior Sound Damping
  • Acoustical Enhanced for High Rated STC Wall Assemblies
  • Mold/Mildew/Moisture Resistant
  • Approved For Use on Walls and Ceilings

Soundbreak XP Gypsum Board is an acoustically enhanced gypsum board used in the construction of high STC wall assemblies. This innovative gypsum board allows for construction of high STC wall assemblies that are thinner, cost effective and more reliable than traditional methods for constructing these types of assemblies.

SoundBreak XP Gypsum Board has an acoustically enhanced, high density gypsum core encased in a heavy, abrasion and mold/mildew/moisture resistant, 100% recycled, purple paper on both sides. Used in construction of high rated STC wall assemblies, SoundBreak XP consists of a layer of viscoelastic damping polymer sandwiched between two pieces of high density mold resistant gypsum board, providing constrained layer damping.

FEATURES/BENEFITS
  • Resists the growth of mold per ASTM G 21 with a score of 0, the best possible score.
  • Resists the growth of mold per ASTM D 3272 with a score of 10, the best possible score.
  • Use of SoundBreak XP Gypsum Board results in wall partitions with high rated STC values that are thinner than traditionally built high rated STC wall partitions providing increased usable floor space.
  • Superior sound damping, cost-efficient material that is easily finished and decorated in the same manner as standard gypsum board.
  • All SoundBreak XP Gypsum Board designs were tested by an independent third-party acoustical laboratory using the full-scale ASTM E90 test procedure.
  • Heavy abrasion resistant paper and denser core provide greater resistance to surface abuse and indentation when tested in accordance with ASTM C 1629.
  • Features a smooth, heavy face paper that is highly resistant to scuffing and provides a superior surface for decoration.
  • 5/8" SoundBreak XP features a fire resistant Type X core and is UL Classified and approved for inclusion in specific UL fire-rated designs.
  • SoundBreak XP Gypsum Board is GREENGUARD Children & SchoolsSM Certified for indoor air quality.
  • Approved for use on walls and ceilings.

LIMITATIONS
  • Exposure to excessive or continuous moisture and extreme temperatures should be avoided. SoundBreak XP Gypsum Board is not recommended where it will be exposed to temperatures exceeding 125°F (52°C) for extended periods of time.
  • Installing SoundBreak XP Gypsum Board panels over an insulating blanket, installed continuously across the face of the framing members, is not recommended. Blankets should be recessed and flanges attached to the sides of the studs.
  • SoundBreak XP Gypsum Board must be stored off the ground and under cover. Sufficient risers must be used to ensure support for the entire length of the gypsum board to prevent sagging.
  • SoundBreak XP Gypsum Board must be kept dry to minimize the potential for mold growth. Adequate care should be taken while transporting, storing, applying and maintaining SoundBreak XP Gypsum Board. For additional information, refer to the Gypsum Association publication, “Guidelines for the Prevention of Mold Growth on Gypsum Board” (GA-238-03), which is available at gypsum.org under the “Download Free Gypsum Association Publications” section.

ACCESSORIES
  • Fasteners: Drywall Screws or Nails
  • Joint Tape
  • Joint Compound
  • Cornerbead
  • Trims
  • Casing Beads
  • Acoustical Sealant
  • Acoustical Putty Pads
Spécifications techniques
  • Réference unique.acoustical-surfaces-soundbreak-xp
  • Famille de produitsConstruction
  • Groupe de produitsCeiling Specialties and Accessories
  • TypeObjet (objet simple)
  • Date de publication2013-06-18
  • Numéro d'édition1
Classification
  • BIMobject CatégorieConstruction - Plafond
  • Classification IFCPlafond
  • Code Uniclass 2015Ss_30_36
  • Description de l'Uniclass 2015Ceiling and soffit opening systems
  • Code CSI MasterFormat 201409 54 00
  • Titre CSI MasterFormat 2014Specialty Ceilings
  • Numéro OmniClass23-15 19 23
  • Titre OmniClassCeilings
  • Code CSI UniFormat IIC3030
  • Titre CSI UniFormat IICeiling Finishes