Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

Amvic - Envirosheet 12 Rigid Board Insulation

No d'article: envirosheet12
Fabricant: Amvic Building System
Famille de produits: Rigid Insulation Boards
Groupe de produits: Envirosheet Rigid Insulation
Date de publication: 2020-05-20
Numéro d'édition: 1
Type: Matériaux de construction
Télécharger (1)

Envirosheet is a non-structural, rigid insulation board made from closed cell Expanded Polystyrene (EPS) offering cost effective performance. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance for above grade and interior below grade applications. Envirosheet is vapor permeable which allow wall assemblies to dry out over time and reduce the risk of damage to the wall assembly from trapped moisture. Boards can be manufactured with postindustrial recycled content and use mostly water/steam in the process. The finished product has virtually no off-gassing and does not contain HFCs, CFCs or HCFCs.

Envirosheet is available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each panel is easy to handle due to the low weight and can be easily cut. Envirosheet EPS insulation can be installed on most substrates and can accommodate virtually any finish ranging from stucco, siding and masonry veneer providing professionals great design flexibility. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures.


Materiau principal: Polystyrene (EPS)
Materiau secondaire:
Créé en: Canada
Fabriqué en: Canada

Catégorie de BIMobject: Matériaux de construction - Isolation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Ce produit est disponible en:
North America
  • Canada
  • United States

BIMobject®