Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

Amvic - Envirosheet 16 High Density Foam

No d'article: envirosheet16
Fabricant: Amvic Building System
Famille de produits: Rigid Insulation Boards
Groupe de produits: Envirosheet Rigid Insulation
Date de publication: 2020-05-20
Numéro d'édition: 1
Type: Matériaux de construction
Télécharger (1)

Envirosheet is a non-structural, rigid insulation board made from closed cell Expanded Polystyrene (EPS) offering cost effective performance. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance. Envirosheet's exceptionally low, long term, in-service water absorption properties allow it to maintain its specified thermal performance and durability when installed for slab on grade or below grade applications. Boards can be manufactured with post industrial recycled content and use mostly water/steam in the process. The finished product has virtually no off-gassing and does not contain HFCs, CFCs or HCFCs.

Envirosheet is available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each panel is easy to handle due to the low weight and can be easily cut. The high compressive strength makes it the ideal solution for majority of below grade applications such as foundation walls and below concrete slabs. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures.


Materiau principal: Polystyrene (EPS)
Materiau secondaire:
Créé en: Canada
Fabriqué en: Canada

Catégorie de BIMobject: Matériaux de construction - Isolation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Ce produit est disponible en:
North America
  • Canada
  • United States

BIMobject®