Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

;

Entrance Door w/ Code Fitting

No d'article: ES1-AC-PE-ML-DC-DE08
Fabricant: ASSA ABLOY DE
Famille de produits: Exterior Door Solutions
Groupe de produits: Single-Steel/Aluminium-Self Closing-Access Control-Panic Device
Date de publication: 2016-10-27
Numéro d'édition: 1
Type: Assemblage (objets multiples)
Télécharger (4)
ASSA ABLOY Sicherheitstechnik Security solution for single leaf aluminium or steel door with Security door code fitting ESA501. Outer door handle rotates freely, inner door handle always engaged. Memory capacity for up to 99 PIN codes.

Equipped with an OneSystem panic lock and Door closer with Cam-Motion® technology. The lock/door will be self-locked automatically as soon as the door closer has closed the door.
  • Security Panic Lock Mechanical, OneSystem, Standard: EN 179 and EN 1125
  • Escutcheon code fitting + Handle, Standards: CE, EN179, EN1906, DIN18273
  • Door Closer Cam-Motion®, Standard: DIN EN 1154, (EPD-ASA-20130275-IBC1-EN)
Typical applications: Education, School, University, Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Multi-Residential, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Materiau principal: Steel
Materiau secondaire: Stainless steel
Créé en:
Fabriqué en:

Catégorie de BIMobject: Doors - Door sets
Classification IFC: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
Numéro OmniClass: 23-17 11 00
Titre OmniClass: Doors
Ce produit est disponible en:
Europe
  • Germany

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés