AXOR ShowerSelect ID Valve for concealed installation round for 3 functions
Traduit par Google,
AXOR ShowerSelect ID Vanne pour installation encastrée ronde pour 3 fonctions
Spécification
Surfaces:
- 36779001 Chrome
- 36779141 Brushed Bronze
- 36779251 Brushed Gold Optic
- 36779301 Polished Red Gold
- 36779311 Brushed Red Gold
- 36779331 Polished Black Chrome
- 36779341 Brushed Black Chrome
- 36779671 Matt Black
- 36779701 Matt White
- 36779801 Stainless Steel Optic
- 36779821 Brushed Nickel
- 36779831 Polished Nickel
- 36779951 Brushed Brass
- 36779991 Polished Gold Optic
Specification:
• 3 functions
• use of outlets: simultaneous use of several outlets
• comfortable turning on / off of outlets with large Select-paddle
• Start/stop valve to operate the functions
• mounting type: wall-mounted
• Flow rate left and right: 26 l/min
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• installation orientation: escutcheon can be aligned by +/- 3°
• installation instructions: easy installation due to pre-assembled function block
• Button: valve is delivered with buttons Rain small, Rain large, hand sower, Waterfall and Mono
• material button: metal
• additional comment: flat escutcheon for more space in the shower