Nous utilisons des cookies pour fournir nos services. En utilisant nos services, vous acceptez notre utilisation des cookies.
;

Nokori Oval 67" x 37" x 24", Therapeutic Bath, Freestanding

No d'article: bainultra-nokori-oval-6737
Fabricant: BainUltra
Famille de produits: Leisure Whirlpools
Groupe de produits: Nokori Collection
Date de publication: 2017-05-30
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (21)

NOKORI’S SLEEK AND DELICATE LINES INSPIRE PEACE AND CALM – OFFERING AN AUTHENTIC INVITATION TO UNWIND

This collection offers freestanding cubic and oval baths that are pure and understated for one or two bathers. Versatile, the cubic shape baths can be easily installed against one, two or even three walls, for a stunningly optimal use of space. With their clean, pared-down geometry, these baths blend in seamlessly with a variety of architectural styles, making Nokori the perfect emblem of Universal Design.



Materiau principal:
Materiau secondaire:
Créé en: Canada
Fabriqué en: Canada

Catégorie de BIMobject: Sanitaires - Baignoires et Spas
Nom UNSPSC: Bathtubs
Code UNSPSC: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
Numéro OmniClass: 23-25 29 11 11
Titre OmniClass: Therapeutic Baths
Ce produit est disponible en:
North America
  • Canada
  • United States

BIMobject®