MasterTop 1326 - Decorative comfort polyurethane flooring system

No d'article: 1326
Fabricant: BASF
Famille de produits: Performance Flooring
Groupe de produits: MasterTop
Date de publication: 2016-10-27
Numéro d'édition: 1
Type: Objet (objet simple)
MasterTop 1326 is a decorative, low emission, crack bridging, noise deadening and sound absorbing comfort polyurethane system with a smooth (or anti-slip for MasterTop 1326 R system) and matt finish.

The unique characteristics of MasterTop 1326 enable to achieve an artistic end result which makes your floor highly creative and absolutely unique. MasterTop 1326 combines durability with a resilient, seamless finish which is ex-tremely easy to use and guarantees hygiene standards in addition to a brilliant and exclusive design.

Benefits:
• Soft
• Comfortable
• Seamless
• Easy to clean
• Hygienic
• Bacteriostatic
• Colour freedom
• Polychromatic finishes
• Free design
• Individual, unique and exclusive aesthetics designs.
• Finishes with chip and flakes
• Available in smooth (MasterTop 1326) and anti-slip (MasterTop 1326 R) finishes.

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. EN 13813 SR-B1,5-AR1-IR4- Cfl-s1 Emissions behaviour: AgBB conform, AFSSET conform, A+ classification Taber abrasion: < 50 mg / 1000 R Crack bridging (EN 1062-7): Class A 3 (requirement > 500 μm, result = 550 μm) Elongation (DIN 53504) 75% Slip resistance: Conformity to DIN51130: R9 Conformity to DIN51130: R10 with MaserTop TC 417W + glass beads (MasterTop 1326 R system) Fire Behavior (EN 13501-1): Cfl-s1 Colors: RAL Chart


Materiau principal: 2C Polyurethane
Materiau secondaire:
Créé en:
Fabriqué en:

Catégorie de BIMobject: Flooring - Systems
Nom UNSPSC: Flooring
Code UNSPSC: 301617
Code: L538
Description: Floor finishing coatings
Code: PR-55-06-30
Description: Floor Coatings
Uniclass 2015 Code: Pr_20_31_86_67
Uniclass 2015 Description: Polyurethane (PU) resins
Code: 20-20
Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
Numéro OmniClass: 23-15 17 29 13 19
Titre OmniClass: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Powered by BIMobject®