Publier vos produits
Cabinet Accessories

Cabinet Accessories

Traduit par Google,

Brown Jordan Outdoor Kitchens, le principal fabricant d'armoires de cuisine d'extérieur de luxe, conçoit des armoires qui rassemblent votre espace de vie extérieur, tout en ajoutant une touche de style, de beauté et de confort à l'arrière-cour, dans son ensemble avec nos armoires d'extérieur en acier inoxydable.

Les armoires sont un élément essentiel de toute cuisine extérieure ou intérieure. Nos armoires extérieures personnalisées associent les meilleurs appareils de leur catégorie à un rangement extérieur résistant aux intempéries et confèrent à votre espace de divertissement extérieur un aspect et un style uniques.

Spécification
  • Adaptable & Functional

    Contrary to popular belief, cabinets are the vital component in the outdoor world – not the appliance. That’s why Brown Jordan Outdoor Kitchens concentrates solely on the production and elite design of stainless steel outdoor kitchen cabinetry. Additionally, homeowners can choose powder coat finishes to match the design or style of their outdoor living area, while making the stainless steel cabinets virtually maintenance free unlike other materials.

    In addition to the aesthetics, our stainless steel outdoor kitchen cabinets give you usable storage space and are designed to accommodate most outdoor appliances – grills, side burners, pizza ovens, smokers, microwaves and more, making them perfect for outdoor cooking.

    Fully Assembled Cabinets for the Outdoor Space

    Our outdoor stainless steel kitchen cabinets arrive fully assembled with leveling legs to help ensure a quality, level set up, regardless of your prepared surface. The versatility of the exterior cabinets provides designers and homeowners with unlimited layout options when designing their exterior kitchen.

    The exclusive easy alignment design system of a stainless steel cabinet allows for quick yet precise installation with less labor than wood cabinetry, as each cabinet stands alone and has quick connect features. Access holes in key locations for plumbing and electrical installation reduces the need for drilling, cutting and boring. A handful of tools and easy-to-follow directions is all it takes to assemble your one of a kind Brown Jordan Outdoor Kitchen in the patio or backyard.

Spécifications techniques
  • Réference unique.cabinet-accessories
  • Famille de produitsCabinetry
  • Groupe de produitsGrill Cabinets
  • TypeObjet (objet simple)
  • Date de publication2022-07-28
  • Numéro d'édition1
En rapport
  • Matériel principalAcier inoxydable
  • Conçu enÉtats-Unis
  • Fabriqué enÉtats-Unis
Classification
  • BIMobject CatégorieCuisine - Armoires et placards de cuisine
  • Code Uniclass 2015Pr_40_30_78_43
  • Description de l'Uniclass 2015Kitchen bench cupboards
  • Code CSI MasterFormat 201412 35 30.13
  • Titre CSI MasterFormat 2014Kitchen Casework
  • Numéro OmniClass23-21 19 15 33
  • Titre OmniClassResidential Specialty Casework