Publier vos produits
Anima Select BIANCO ARABESCO 60X60 LUCIDATO Tiles
Archivé

Anima Select BIANCO ARABESCO 60X60 LUCIDATO Tiles

4.9 out of 5 stars4.9(7 reviews)
WHITE MARBLE-EFFECT PORCELAIN TILES Anima Select is a new collection of porcelain stoneware marbles; four new tones that have been inspired by four marvellous varieties of marble. An exclusive appeal, luxury and a natural appearance stand out in this new collection of marble effect tiles for the floors and walls of commercial and residential spaces. With this collection, we are continuing the journey that has led us to create ANIMA, which has by now become a classic of deluxe coverings. With its 5 sizes, ranging from the 30x60 to the 119.5 x 239 cm extra large porcelain stoneware slabs, the marble effect Anima Select collection is ideal for design solutions in which aesthetic prestige is essential. Colours range from the purity of Bianco Arabesco to the distinctive elegance of Nero Atlante, and, in between, the warm tones of Bianco Alpino and the entrancing contrasts in tone of Grigio Boreale. Bianco Arabesco is also available with a Bookmatching pattern, which can make any surface both refined and unforgettable. The vast offer of decorations and trims is a valid support for designers that have chosen the technical reliability of Anima Select marble effect porcelain stoneware tiles.
Spécification
  • http://www.caesar.it/VdC/AnimaSelect/Item%20Specifications%20Anima%20Select%20Bianco%20Arabesco%2060x60%20L%20-%20eng_ita.pdf
Spécifications techniques
  • Réference unique.marble-effect-shiny-tiles-bianco-arabesco-60x60
  • Famille de produitsTiles
  • Groupe de produitsMarble effect
  • TypeObjet (objet simple)
  • Date de publication2017-11-29
  • Numéro d'édition1
  • Hauteur (mm)600
  • Largeur (mm)600
  • Profondeur (mm)9.5
En rapport
  • Matériel principalPorcelaine
  • Matériel secondairePorcelaine
  • Conçu enItalie
  • Fabriqué enItalie
  • Poids net (Kg)8.58
Classification
  • BIMobject CatégorieMatériaux de construction - Carrelage
  • Classification IFCCouverture
  • Nom UNSPSCCeramic tiles or flagstones
  • Code UNSPSC30131704
  • Code Uniclass 2015Pr_35_93_96_19
  • Description de l'Uniclass 2015Ceramic tiles
  • Code CSI MasterFormat 201409 30 13
  • Titre CSI MasterFormat 2014Ceramic Tiling
  • Numéro OmniClass23-15 17 13 13 13
  • Titre OmniClassCeramic Tile Flooring