Publier vos produits
Product image
Archivé

KORE Drive over recessed

Kore is an orientable recessed lighting system ideal for accent or diffused lighting of architecture, green areas, squares, urban spaces or structures in open areas. Kore can be installed in ceilings or floors.The optical system consists of a lens and a “pupil”. The catadioptric lens with double internal reflection (D-TIR) allows for precise control of the light beam and a slim design. The pupil hides the light surface from the observer’s sight. During the night, when the light is on, the pupil avoids dazzling; during the day, when the light is off, the pupil screens the COB’s LES (Light-Emitting Surface). Colour: Sandblasted stainless steel. Optics: narrow, medium, wide, ultra-wide beam and wall washer. Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 90.

Spécification
  • Kore is an orientablerecessed lighting system ideal for accent or diffused lighting ofarchitecture, green areas, squares, urban spaces or structures in open areas.Kore can be installed in ceilings or floors.The optical system consists of a lens and a “pupil”. The catadioptric lens with double internal reflection (D-TIR) allows for precise control of the light beam and a slim design. The pupil hides the light surface from the observer’s sight. During the night, when the light is on, the pupil avoids dazzling; during the day, when the light is off, the pupil screens the COB’s LES (Light-Emitting Surface). Colour: Sandblasted stainless steel. Optics: narrow, medium, wide, ultra-wide beam and wall washer. Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 90.

Spécifications techniques
  • Réference unique.KORE_Drive-Over-Recessed
  • Famille de produitsRecessed
  • Groupe de produitsKore
  • TypeObjet (objet simple)
  • Date de publication2019-08-21
  • Numéro d'édition1
  • Hauteur (mm)227
  • Largeur (mm)227
  • Profondeur (mm)100
En rapport
  • Matériel principalAcier inoxydable
  • Matériel secondaireAcier inoxydable
  • Conçu enItalie
  • Fabriqué enItalie
  • Poids net (Kg)2
Classification
  • BIMobject CatégorieEclairage - Extérieur
  • Classification IFCDispositif d'éclairage
  • Code ETIMEC001959
  • Nom ETIMLED-lamp/Multi-LED
  • Nom UNSPSCLighting Fixtures and Accessories
  • Code UNSPSC3911
  • Code Uniclass 2015Pr_70_70_48_46
  • Description de l'Uniclass 2015Light-emitting diode (LED) luminaires
  • Code CSI MasterFormat 201426 56 00
  • Titre CSI MasterFormat 2014Exterior Lighting
  • Numéro OmniClass23-35 47 11
  • Titre OmniClassLighting Fixtures
  • Code CSI UniFormat IID5020
  • Titre CSI UniFormat IILighting & Branch Wiring