Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

KAI MEDIUM Post-top

No d'article: KAI_MEDIUM_Post-top
Fabricant: Cariboni Group
Famille de produits: Post Top / Pole Side / String Suspension
Groupe de produits: Kai
Largeur (mm): 724
Hauteur (mm): 233
Profondeur (mm): 350
Date de publication: 2018-06-06
Numéro d'édition: 2
Type: Objet (objet simple)
Télécharger (4)

A range of street fixtures with LED light sources consisting of three models: KAI SMALL, KAI SMALL X and KAI MEDIUM. Extremely compact, the range is characterised by its particularly high lighting performance. Suitable for lighting junctions, high traffic density urban and extra urban roads, roundabouts, outdoor car parks, perimeter, large areas and pedestrian-cycle paths. Option of replacing the LED module with no tools required and an automatic electric disconnection. Installation on Ø 76 mm poles with or without an arm. Supplied with a reduction system for Ø 46-60 mm poles. Adjustable pole anchoring device without needing to open the street fixture. Vertical configuration inclination (pole side): 0°+20°, with a 5° step; horizontal configuration inclination (straddle): 0°-20°, with a 5° step. 

Colours: Sablé 100 Noir and grey RAL9006. Optics: cycle LT-C (street width / pole height ratio = 0.65), street LT-M (street width / pole height ratio = 1) suitable for extra urban roads, street LT-W (street width / pole height ratio = 1), suitable for urban roads, street LT-L (street width / pole height ratio = 1.25) suitable for wide roads, asymmetrical street LT-5 (street width / pole height ratio = 1.5) and LT-6 (street width / pole height ratio = 2) suitable for roundabouts, outdoor car parks, perimeter and large areas. Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): ≥ 70. Average LED lifetime >100,000h @700mA @Ta25°C TM21 L80B20. Control systems available: virtual midnight self-learning and 1-10V, DALI, PLC and wireless remote control on request. Versions with a final HM3 code are supplied with virtual midnight self-learning systems, selectable preset programming and 1-10V on request. Versions with a final HM4 code are supplied with virtual midnight self-learning systems that can be custom programmed at the client's request or programmed to operate with DALI protocol on request. Luminaire with no photobiological risk (EXEMPT GROUP) in compliance with EN 62471:2008 and the successive IEC/TR 62471:2009. Classification: CUT OFF.


Materiau principal: Aluminium
Materiau secondaire: Aluminium
Créé en: Italy
Fabriqué en: Italy
Poids net (kg): 11

Catégorie de BIMobject: Eclairage - Appareils sur pieds
Classification IFC: Light Fixture
Nom UNSPSC: Lighting Fixtures and Accessories
Code UNSPSC: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 la description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 la description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46_44
Uniclass 2015 la description: Light-emitting diode (LED) lamps
NBS Reference Code: 49
NBS Reference la description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_46_44
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
Numéro OmniClass: 23-35 47 11
Titre OmniClass: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Area 0.25
Created By Cariboni Group SpA
Created On 17/04/2018
Description LED street fixture
Length 724 mm
Name KAI MEDIUM ; KAI MEDIUM Post-top
Serial Number 01KI_
Warranty Start Date 5 years from the invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Colour GREY RAL9006 ; SABLE' 100 NOIR
Created By Cariboni Group SpA
Created On 17/04/2018
Description LED street fixture
Finish Alluminium GREY RAL9006 ; SABLE' 100 NOIR
Grade EN605981 / EN60598-2-3 / EN62471 / EN61547
Manufacturer Cariboni Group SpA
Material Alluminium
Model Number 01KI_
Model Reference KAI MEDIUM Post-top
Name KAI MEDIUM ; KAI MEDIUM Post-top
Nominal Height 233 mm
Nominal Length 724 mm
Nominal Width 350 mm
Shape parallelepiped
Size 233X724X350
Warranty Description 5 years for LED fitting
Warranty Duration Unit 5 years for LED fitting

BIMobject®