Publier vos produits
Product image
Archivé

KALOS Ceiling suspension

Flexible installation and optical system performance makes Kalos and effective solution for lighting urban spaces and pathways. #Kalos system [1] The Kalos fastening system can be installed in an UP configuration (post top or supporting arm) or DOWN configuration (suspended from arms or on suspended string). [2] Discover the other versions of the Kalos system. #Attention to detail [1] The optical compartment is separate from the component compartment for better thermal management and to avoid access to the optical unit during installation. [3] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The optical unit and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Spécification
  • Flexible installation and optical system performance makes Kalos and effective solution for lighting urban spaces and pathways. #Kalos system [1] The Kalos fastening system can be installed in an UP configuration (post top or supporting arm) or DOWN configuration (suspended from arms or on suspended string). [2] Discover the other versions of the Kalos system. #Attention to detail [1] The optical compartment is separate from the component compartment for better thermal management and to avoid access to the optical unit during installation. [3] The product has been designed so that it can be separated into its parts to reduce the size of the packaging and optimise both storage and transport. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, voltage surges and impact. #REPAIRABLE The optical unit and the power supply and control unit can be replaced for maintenance and to update the product in order to extend its service life. #ENERGY SAVING The efficiency of LED optical modules plus multiple luminous flux adjustment options and adaptive lighting systems.
Spécifications techniques
  • Réference unique.Kalos_ceiling-suspension
  • Famille de produitsPost Top / Pole Side / String Suspension
  • Groupe de produitsKalos
  • TypeObjet (objet simple)
  • Date de publication2023-05-22
  • Numéro d'édition1
  • Hauteur (mm)553
  • Largeur (mm)452
  • Profondeur (mm)452
En rapport
  • Matériel principalAluminium
  • Matériel secondaireAluminium
  • Conçu enItalie
  • Fabriqué enItalie
  • Poids net (Kg)8
Classification
  • BIMobject CatégorieEclairage - Extérieur
  • Classification IFCDispositif d'éclairage
  • Code ETIMEC000062
  • Nom ETIMLuminaire for streets and places
  • Nom UNSPSCLighting Fixtures and Accessories
  • Code UNSPSC3911
  • Code Uniclass 2015Pr_70_70_48_73
  • Description de l'Uniclass 2015Road lighting luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • Code CSI MasterFormat 201426 56 00
  • Titre CSI MasterFormat 2014Exterior Lighting
  • Numéro OmniClass23-35 47 11
  • Titre OmniClassLighting Fixtures
  • Code CSI UniFormat IID5020
  • Titre CSI UniFormat IILighting & Branch Wiring

Produits similaires