Gate Valve With Lockshield

Gate Valve With Lockshield

Traduit par Google,
Modèle de vis à l'intérieur avec tige non montante. Conçu conformément aux exigences WRAS . Construction en laiton de haute qualité. Ne convient pas au travail à haute température. Disponible avec filetage ISO228 sur commande. Volant unique Conex.
Spécification
  • • _Author: Luke Brown
    • _Authorised By: Kris Atkinson
    • _Bim Spec Guid: 0
    • _Bimstore Bible Version: 14
    • _Created By: www.bimstore.co.uk
    • _Current Revision: 1
    • _Distributed By: www.bimstore.co.uk
    • Accessibility Performance: n/a
    • A Dimension: 55 mm
    • Approvals: WRAS
    • Assembly Code: D20
    • Asset Type: Fixed
    • B Dimension: 85 mm
    • BIM Object Name: MEP_PipeAccessories_IBP_Conex_GateValveLockshield_1121
    • Body Center: 13 mm
    • Body Centre Depth: 28 mm
    • Body Centre Disc Dia 1/2: 14 mm
    • Body Width: 21 mm
    • Bonnet Hex AF: 19 mm
    • Bonnet Hex Thickness: 7 mm
    • Bonnet Lower Disc Height: 6 mm
    • Bonnet Lower Disc Rad: 15 mm
    • Bonnet OA Height: 21 mm
    • Bonnet Upper Disc Rad: 8 mm
    • Centre To Body Top: 29 mm
    • Chest Height: 20 mm
    • Classification Name: Uniclass2015
    • Classification Value: Pr_65_54_95_15
    • Code Performance: n/a
    • Color: n/a
    • Constituents: n/a
    • Contact: technical@ibpgroup.com
    • Created By: technical@ibpgroup.com
    • Created On: 2016-11-17T00:00:00
    • Description: 1121 Gate Valve Lockshield - PN20 - Bronze
    • Disc Above Chest Rad: 15 mm
    • Duration Unit: Years
    • End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1)
    • End Connection Dia: 15 mm
    • Expected Life: 0
    • Features: n/a
    • Finish: n/a
    • Grade: n/a
    • Handwheel 1/2 Rim Height: 5 mm
    • Handwheel Branch OD: 55 mm
    • Handwheel Branch Thickness: 5 mm
    • Handwheel Gatewheel ID1/2: 20 mm
    • Handwheel Gatewheel OD1/2: 25 mm
    • Handwheel Halfway Rim Thickness: 55 mm
    • Handwheel Overall Wheel: 15 mm
    • Handwheel Rim Height: 10 mm
    • Handwheel Stem Thickness Dia 1/2: 3 mm
    • Hex AF: 26 mm
    • Hex Dia 1/2: 9 mm
    • Hex Thickness: 17 mm
    • Ifc Export As: IfcFlowController
    • Ifc Export Type: IfcValveType
    • K Coefficient: 0
    • Keynote: S
    • Kv Value: 16
    • Lockshield Hex AF: 17 mm
    • Lockshield Hex Height: 6 mm
    • Lockshield ID: 13 mm
    • Lockshield OA Height: 40 mm
    • Loss Method: K Coefficient from Table
    • Main Body Dia 1/2: 13 mm
    • Manufacturer: Conex Banninger
    • Manufacturer Name: IBP
    • Material: Bronze, EN1982 CC491K
    • Material Specifications: www.conexbanninger.com/uploads/e7f75d9374217ed9038810a2d3a78f072a639029.pdf
    • Maximum Temperature: 100 °C
    • Minimum Temperature: 10 °C
    • Model: 112120RRK200404
    • Model Number: 112120RRK200404
    • Model Reference: 1/2" - 112120
    • NBS Description: Copper alloy gate valves
    • NBS Note: n/a
    • NBS Object Name: IBP - Copper alloy gate valves
    • NBS Office Master Tag: n/a
    • NBS Reference: 90-10-90/342
    • Nominal Depth: 0 mm
    • Nominal Height: 0 mm
    • Nominal Length: 0 mm
    • Order Code(JDE): 112120RRK200404
    • Packing Nut Hex AF: 17 mm
    • Packing Nut Hex Thickness: 3 mm
    • Pressure Rating: 20 bar
    • Primary Material: Bronze (EN 1982 CC491K)
    • Production Year: n/a
    • Referenced Standard: n/a
    • Replacement Cost: n/a
    • Shape: Cylindrical
    • Short Code: 1121
    • Size: 1/2" - 112120
    • Spare Parts: n/a
    • Type Comments: 1/2" - 112120
    • Type Name: 1121 Gate Valve Lockshield - PN20 - Bronze
    • URL: www.conexbanninger.com/
    • Warranty Description: Product Guarantee
    • Warranty Duration Labor: n/a
    • Warranty Duration Parts: 5
    • Warranty Duration Unit: Years
    • Warranty Guarantor Labor: technical@ibpgroup.com
    • Warranty Guarantor Parts: technical@ibpgroup.com
    • Weight: 0.32 kg
Spécifications techniques
  • Réference unique.Gate-Valve-With-Lockshield-1121
  • Famille de produitsFittings
  • Groupe de produitsValves
  • TypeObjet (objet simple)
  • Date de publication2021-01-27
  • Numéro d'édition1
En rapport
  • Matériel principalBronze
  • Poids net (Kg)0.32
Classification
  • BIMobject CatégoriePlomberie - Soupapes
  • Classification IFCRaccord de Tuyauterie
  • Code Uniclass 1.4L73121
  • Description de l'Uniclass 1.4Pipes and fittings
  • Code Uniclass 2.0PR-62-64
  • Description de l'Uniclass 2.0Pipes
  • Code Uniclass 2015Ac_10_40_63
  • Description de l'Uniclass 2015Pipe fitting
  • Code de référence NBS62-64
  • Description de référence NBSPipes
  • Code CSI MasterFormat 201411 53 43
  • Titre CSI MasterFormat 2014Service Fittings and Accessories
  • Numéro OmniClass23-27 43 00
  • Code CSI UniFormat IIC1030
  • Titre CSI UniFormat IIFittings

Disponibilité de la région

L'Europe
Royaume-Uni