Quarter Turn Ball Valve With Tee Handle

Quarter Turn Ball Valve With Tee Handle

Traduit par Google,
Vanne à boisseau sphérique quart de tour à passage intégral. Soufflez la tige de preuve. Raccordements filetés selon BS EN 10226 (ISO7). Approuvé pour les applications d'eau potable.
Spécification
  • • _Author: Luke Brown
    • _Authorised By: Kris Atkinson
    • _Bim Spec Guid: 0
    • _Bimstore Bible Version: 14
    • _Created By: www.bimstore.co.uk
    • _Current Revision: 1
    • _Distributed By: www.bimstore.co.uk
    • Accessibility Performance: n/a
    • Approvals: WRAS
    • Assembly Code: D20
    • Asset Type: Fixed
    • BIM Object Name: MEP_PipeAccessories_IBP_Conex_BallValve_1205
    • Body Centre Line To Body Top: 24 mm
    • Body Centre Line To Lower Niting Stock: 19 mm
    • Body Centre To Largest Dia Start: 6 mm
    • Body Centre To Left Hex Start: 15 mm
    • Body Centre To Right Hex Start: 15 mm
    • Body Centre To Smallest Dia Start: 9 mm
    • Body Largest Dia: 31 mm
    • Body Medium Dia: 29 mm
    • Body Medium Dia Length: 31 mm
    • Body Niting Stock Dims: 4 mm
    • Body Niting Stock Extrusion: 12 mm
    • Body Smallest Dia: 25 mm
    • Body Smallest Dia Length: 5 mm
    • Body Stem Housing Rad: 8 mm
    • Classification Name: Uniclass2015
    • Classification Value: Pr_65_54_95_06
    • Code Performance: n/a
    • Color: n/a
    • Constituents: n/a
    • Contact: technical@ibpgroup.com
    • Created By: technical@ibpgroup.com
    • Created On: 2016-11-17T00:00:00
    • Duration Unit: Years
    • End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1)
    • Expected Life: 0
    • Features: n/a
    • Finish: n/a
    • Grade: n/a
    • Handle Below Lower Platform To Top: 17 mm
    • Handle Centre To End: 98 mm
    • Handle Lower Platform Length: 23 mm
    • Handle Lug Length: 10 mm
    • Handle Rad: 8 mm
    • Handle Stem Height From Below Lower Platform: 5 mm
    • Handle Thickness: 3 mm
    • Handle Width: 15 mm
    • Ifc Export As: IfcFlowController
    • Ifc Export Type: IfcValveType
    • K Coefficient: 0
    • K Coefficient Table: Ball Valve Full Port Full Open
    • Keynote: S
    • Loss Method: K Coefficient from Table
    • Manufacturer: Conex Banninger
    • Manufacturer Name: IBP
    • Material: Brass DZR,EN.12165 CW602N
    • Maximum Temperature: 120 °C
    • Minimum Temperature: 10 °C
    • Model: 120550RRT250404
    • Model Number: 120550RRT250404
    • Model Reference: 1/2" - 120550
    • NBS Description: Ball stop valves
    • NBS Note: n/a
    • NBS Object Name: IBP - Ball stop valves
    • NBS Office Master Tag: n/a
    • NBS Reference: 90-20-80/325
    • Nominal Depth: 0 mm
    • Nominal Height: 0 mm
    • Nominal Length: 0 mm
    • Nut AF: 13 mm
    • Nut Thickness: 6 mm
    • Oct AF: 26 mm
    • OCTAF: 26 mm
    • Oct ID: 15 mm
    • OCTID: 15 mm
    • Oct Thickness: 13 mm
    • OCT Thickness: 13 mm
    • Order Code(JDE): 120550RRT250404
    • Packing Nut AF: 14 mm
    • Packing Nut Distance From Stem Housing: 2 mm
    • Packing Nut Hex AF: 14 mm
    • Packing Nut Hex Thickness: 2 mm
    • Packing Nut Lower Disc Dia: 8 mm
    • Packing Nut Lower Disc Length: 10 mm
    • Packing Nut Sub: 4 mm
    • Packing Nut Thickness: 2 mm
    • Pressure Rating: 25 bar
    • Primary Material: DZR Brass (EN 12165 CW602N)
    • Production Year: n/a
    • Referenced Standard: n/a
    • Replacement Cost: n/a
    • Shape: Cylindrical
    • Short Code: 1205
    • Size: 1/2" - 120550
    • Spare Parts: n/a
    • Stem Dia: 5 mm
    • Tee Centre Half Height: 5 mm
    • Tee Centre Half Height 2: 5 mm
    • Tee Centre Height: 10 mm
    • Tee ID: 19 mm
    • Tee Lug Gap: 4 mm
    • Tee Lug Length: 6 mm
    • Tee Nut AF: 14 mm
    • Tee Nut Thickness: 4 mm
    • Tee OD: 25 mm
    • Tee Rib Thickness: 5 mm
    • Tee Stem Dia: 8 mm
    • Tee Stem Height: 15 mm
    • Tee Wing Height: 15 mm
    • Tee Wing Span: 57 mm
    • Tee Wing Thickness: 5 mm
    • Type Comments: 1/2" - 120550
    • Type Name: Quarter Turn Ball Valve - Tee Handle
    • URL: www.conexbanninger.com/
    • Warranty Description: Product Guarantee
    • Warranty Duration Labor: n/a
    • Warranty Duration Parts: 5
    • Warranty Duration Unit: Years
    • Warranty Guarantor Labor: technical@ibpgroup.com
    • Warranty Guarantor Parts: technical@ibpgroup.com
    • Weight: 0.187 kg
Spécifications techniques
  • Réference unique.Quarter-Turn-Ball-Valve-With-Tee-Handle-1205
  • Famille de produitsFittings
  • Groupe de produitsValves
  • TypeObjet (objet simple)
  • Date de publication2021-03-19
  • Numéro d'édition1
En rapport
  • Matériel principalLaiton
  • Poids net (Kg)0.187
Classification
  • BIMobject CatégoriePlomberie - Soupapes
  • Classification IFCRaccord de Tuyauterie
  • Code Uniclass 1.4L73121
  • Description de l'Uniclass 1.4Pipes and fittings
  • Code Uniclass 2.0PR-62-64
  • Description de l'Uniclass 2.0Pipes
  • Code Uniclass 2015Ac_10_40_63
  • Description de l'Uniclass 2015Pipe fitting
  • Code de référence NBS62-64
  • Description de référence NBSPipes
  • Code CSI MasterFormat 201411 53 43
  • Titre CSI MasterFormat 2014Service Fittings and Accessories
  • Numéro OmniClass23-27 43 00
  • Code CSI UniFormat IIC1030
  • Titre CSI UniFormat IIFittings

Disponibilité de la région

L'Europe
Royaume-Uni