- AISI-304 stainless steel exterior, rear side in galvanized panel
- AISI-304 stainless steel interior, rounded corners and stamped bottom
- AISI-304 doors with self closing system, blocked opening, magnetic
gasket and possibility of changing the opening sense
- GN 2/1 helves made of plasticized steel wire, height adjustable with
stainless steel slides
- Stainless steel adjustable legs, 125 to 200 mm
- Fan assisted condenser unit
- Fan assisted evaporator, with epoxi anticorrosion coating
- Evaporator fan stops when door is opened
- Automatic evaporation of defrost water
- 40 Kg/m³ density polyurethane insulation, zero ODP and GWP
- Digital temperature control, optimized defrost, high-temperature
condensation alarm. Efficient management of energy consumption
- Operating temperature 38°C ambient