Publier vos produits
Series 250, 400, & 550 Entrance Doors
Series 250, 400, & 550 Entrance Doors
Series 250, 400, & 550 Entrance Doors
    Archivé

    Series 250, 400, & 550 Entrance Doors

    Our Entrance Doors are consistently built to the highest industry standards, ensuring years of reliable service. All doors are supplied with push/pull hardware, maximum security locks, and easily accommodate a wide variety of custom hardware for specific job requirements.

    Spécification
    • For 1/4" or 1" (6 or 25 mm) Glazing

      • Lifetime Warranty on Corner Construction
      • Mechanically Fastened and Welded Corners
      • Narrow, Medium, and Wide Stiles
      • Accommodates Most Custom Hardware
      • Standard 1" (25 mm) Diameter Solid Push/Pulls

      keywords: door, single door, double door, aluminum door

    Spécifications techniques
    • Réference unique.crl-usalum-series-250-400-550
    • Famille de produitsDoors
    • Groupe de produitsAluminum Doors And Frames
    • TypeObjet (objet simple)
    • Date de publication2015-06-27
    • Numéro d'édition1
    En rapport
    • Conçu enÉtats-Unis
    • Fabriqué enÉtats-Unis
    Classification
    • BIMobject CatégoriePortes - Divers