Nous utilisons des cookies pour fournir nos services. En utilisant nos services, vous acceptez notre utilisation des cookies.
;

Revolving Door, KTV III 4-Wing Night Shield

No d'article: RD_KTV_4wing
Fabricant: dormakaba Group
Famille de produits: Doors
Groupe de produits: Revolving Doors
Date de publication: 2018-05-15
Numéro d'édition: 1
Type: Objet (objet simple)
KTV revolving door systems are perfectly suitable for installation in entrance areas where interior environment control coupled with elegant aesthetics are desired. The main entrance gives a clear statement of your company’s image.
- Three- or four-wing design
- For manual operation (KTV/M)
- With automatic positioning (KTV/P)
- With Servomatic (KTV/S)
- Automatic operation (KTV/A)
- Diameters 2000-3800mm


Materiau principal: Aluminium
Materiau secondaire: Glass
Créé en: Germany
Fabriqué en: China

Catégorie de BIMobject: Portes - Portes rotatives
Classification IFC: Door
Nom UNSPSC: Revolving doors
Code UNSPSC: 30171509
Uniclass 1.4 Code: JL20
Uniclass 1.4 la description: Doors
Uniclass 2.0 Code: SS-25-30-20-70
Uniclass 2.0 la description: Revolving Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_70
Uniclass 2015 la description: Revolving doorset systems
NBS Reference Code: 25-30-20-70
NBS Reference la description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
Numéro OmniClass: 23-13 33 21 11 13
Titre OmniClass: Revolving Door Aluminum-Framed Entrances
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
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
AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Nom Valeur
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Revolving

Nom Valeur
Cladding Material Aluminium
Material Glass
Rough Width 2000 mm — 3800 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Material Glass

BIMobject®