Publier vos produits
Alite 3 HVLS Ceiling Fan
Archivé

Alite 3 HVLS Ceiling Fan

This simple high volume low speed fan design, ideal for industrial settings, provides necessary air movement up to 177,000 CFM. Operating on a 0.75 kW (1 Hp) gear motor, minimal power consumption is combined with impressive air volumes to create the highly efficient Alite 3.

Alite 3 Fans are a green power breakthrough which allows our High Volume Low Speed (HVLS) fans to deliver previously impossible levels of performance.

This cost-effective alternative to traditional high volume low speed fans provides:

  • 288 CFM/Watt per 7.1 m (23') fan
  • 148 CFM/Watt per 4.7 m (15') fan

Impressive efficiency is possible by this 3-bladed design that minimizes weight while providing continuous air movement throughout the area of influence.

  • Cost Effective Alternative
  • Nominal Power Consumption
  • Inexpensive Operation
  • Quiet Performance
  • Minimal Maintenance
  • Less Weight
Spécification
  • 15' & 23' - Diameter Fans

    177,000 - CFM (Air Movement)

    3-Bladed - Unique Design

    $0.04/hr - Approx. Operating Cost

    • Fans available in 15' and 23' diameters (4.7 m and 7.1 m).
    • Capable of moving nearly 177,184 CFM (83,621 l/s).
    • Operates on 1 Hp (0.75 kW).
    • Variable frequency drive provides soft start and full variable speed operation.
    • Creates a non-disruptive airflow.


Spécifications techniques
  • Réference unique.alite-3-hvls-ceiling-fan
  • Famille de produitsHVLS Ceiling Fans
  • Groupe de produitsAlite 3 Ceiling Fan
  • TypeObjet (objet simple)
  • Date de publication2025-03-19
  • Numéro d'édition1
En rapport
  • Conçu enCanada
  • Fabriqué enCanada
Classification
  • BIMobject CatégorieCVC - Ventilation mécanique
  • Code CSI MasterFormat 201423 34 13
  • Titre CSI MasterFormat 2014Axial HVAC Fans
  • Numéro OmniClass23-33 31 19 11
  • Titre OmniClassAxial Fans