Etude 22Etude 22Etude 22Etude 22Etude 22Etude 22Etude 22Etude 22Etude 22Etude 22
Voir les images précédentes
Voir les images suivantes
FINSA
Archivé

Etude 22

Etude 22, collection of laminate flooring with 1331x194 mm planks and 10 mm thickness, Class 33: Intense commercial, AC5 abrasion resistance class, Bfl-s1 fire reaction euroclass; made of moisture resistant HDF baseboard, with four beveled edges, with an inner face of kraft paper, a top face of decorative laminate, covered with a surface layer of plastic protection, and edges sealed with moisture resistant paraffin. Assembled with Clic, placed on FINfloor Silent Elite foam of 2 mm thickness, made of cross-linked polyethylene with closed cells, for insulation against impact noise, coated on one of its faces with a polyethylene film that acts as a vapor barrier.

Spécification
  • Etude 22, laminate flooring, with 1331x194 mm planks and 10 mm thickness, Class 33: Intense commercial, AC5 abrasion resistance class, Bfl-s1 fire reaction euroclass; made of moisture resistant HDF baseboard, with four beveled edges, with an inner face of kraft paper, a top face of decorative laminate, covered with a surface layer of plastic protection, and edges sealed with moisture resistant paraffin. Assembled with Clic, placed on FINfloor Silent Elite foam of 2 mm thickness, made of cross-linked polyethylene with closed cells, for insulation against impact noise, coated on one of its faces with a polyethylene film that acts as a vapor barrier.

Spécifications techniques
  • Réference unique.Etude-22
  • Famille de produitsLaminate Flooring
  • Groupe de produitsETUDE 22
  • TypeObjet (objet simple)
  • Date de publication2020-05-25
  • Numéro d'édition1
  • Hauteur (mm)10
  • Largeur (mm)194
  • Profondeur (mm)1331
Liens
En rapport
  • Matériel principalPanneau MDF
  • Matériel secondairePapier laminé
  • Conçu enEspagne
  • Fabriqué enEspagne
  • Poids net (Kg)2.24
Classification
  • BIMobject CatégorieSols - Stratifiés et souples
  • Classification IFCFloor
  • Nom UNSPSCLaminate flooring
  • Code UNSPSC30161710
  • Code Uniclass 2015Ss_30_20_95_95
  • Description de l'Uniclass 2015Wood floating floor systems
  • Code CSI MasterFormat 201409 62 19
  • Titre CSI MasterFormat 2014Laminate Flooring
  • Titre OmniClassWood Composition Flooring
  • Numéro OmniClass23-15 17 13 11 21
  • Code CSI UniFormat IIC3020
  • Titre CSI UniFormat IIFloor Finishes