Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

RevoSec

No d'article: RevoSec
Fabricant: Gunnebo Entrance Control
Famille de produits: Revolving Door
Groupe de produits: Internal Revolving Door
Date de publication: 2021-03-12
Numéro d'édition: 1
Type:
Télécharger (2)

RevoSec is an elegant and transparent full-height turnstile available in many configurations: from model FP with full stainless steel construction, roof, rounded glass panel infill, full panel glass wings and stainless steel column; further enhanced by framed glass panel wings and brush strips (model FG).

Delivered in a kit form, it is easily transported to the installation site. The RevoSec is available with three (120°) rotor elements for more passage clearance. 

The RevoSec is available as 1500mm unit diameter.

Passage in both directions is electronically controlled.

The RevoSec offers a standard electro-mechanical head able to prevent two passages at one time, equipped with damper for a silent mechanism and smooth operation.

For models FP and FG, a sensor restricts access to the dead area generating an alarm in case of passage in the unauthorised direction of passage. The door will lock and then release in this direction via a cornice mounted keyswitch.

In the event of an emergency or power-off scenario, the unit can be configured fail-safe i.e. rotor freely rotates or fail-lock i.e. rotor locks. This option is available either in one or both directions of passage.

Technical Specifications

Drive

Hand operated. Logic Voltage 24Vac.

Materials

Casework: 304 grade grained stainless steel

Glass Infill: 8.2mm laminated glass panels

Ceiling: Painted MDF, standard white RAL 9010

Rotor Wings (FP/FG): 10mm thick toughened glass

panels laminated 11.5mm thick with brush strips/ slated

acrylic wings 20mm thick with stator bars

Rotor Column: Tubular 304 grade stainless steel

Mechanism

Electro-mechanical head mechanism:

• Positive action lock to prevent two passages at a time

• Self centring mechanism to ensure complete rotation in

the rest position

• Anti backup device to prevent reverse rotation once the

head moved 30° from rest position

• Hyrdraulic damper to ensure a smooth and quiet

operation

Power Failure / Fire Alarm

The rotor wings remain locked in the fail-lock configuration

(not recommended for FP and FG models to not trap

people in the dead area) or can freely rotate in the fail-safe

configuration. Fail-Lock or Fail-Safe configuration is

available in one or both directions and must be specified at

time of order placement. Note that head mechanism fail

state will be the same as power failure choice. Input facility

is available for voltage free contact to effect fire alarm fail

state (COMR1 interface required).

Models

• RevoSec FP90

• RevoSec FP120

• RevoSec FG90

• RevoSec FG120


Materiau principal: Stainless steel
Materiau secondaire: Glass
Créé en: United Kingdom
Fabriqué en: Italy
Poids net (kg): 470

Catégorie de BIMobject: Portes - Portes rotatives
Classification IFC: Door
Nom UNSPSC: Revolving doors
Code UNSPSC: 30171509
Uniclass 1.4 Code: L41112
Uniclass 1.4 la description: Revolving
Uniclass 2.0 Code: PR-59-23-04
Uniclass 2.0 la description: Automatic Revolving Doorsets
Uniclass 2015 Code: Ss_25_30_20_70
Uniclass 2015 la description: Revolving doorset systems
NBS Reference Code: 25-30-20-70
NBS Reference la description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33.13
CSI MasterFormat 2014 Title: Security Revolving Door Entrances
Numéro OmniClass: 23-13 33 21 15 13
Titre OmniClass: Revolving Door Stainless-Steel-Framed Entrances
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®