Logis Single lever basin mixer for concealed installation Fine wall-mounted with spout 20,5 cm
Logis Single lever basin mixer for concealed installation Fine wall-mounted with spout 20,6 cm
Spécification
Surfaces:
- 71256000 Chrome
- 71256670 Matt Black
Specification:
• consists of: single lever basin mixer for concealed installation wall-mounted, waste set
• projection: 206 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• non-closing waste set
• material waste set: metal
• connection type: basic set
• connection dimension: DN15
• handle can be positioned on the right or left, depends on the basic set installation