Publier vos produits
Touchdown Setting

Touchdown Setting

Traduit par Google,

Touchdown - Travail concentré

Aménagement Touchdown par Icons of Denmark comprenant : table de réunion Bruto, séparateurs de table Scala, chaises iconiques Crossover Young, éclairage de table Atis, unité mobile Blox et séparateur de pièce 4T

Spécification
  • Bruto Meeting Table

    Crossover Young Iconic Chairs:

    Designed by Hans Thyge & Co, Crossover is a meeting point between two concepts – the ergonomics and functionality of a task chair combined with the sophisticated profile of a meeting chair. The result is a unique design: an all-day chair that draws the eye and provides comfort for the spectrum of work activities.

    Blox Mobile Unit:

    BLOX Mobile Unit brings dynamic creativity to the workplace. Add writeable and magnetic glassboard, pinboard, or TV screen to your unit, and enhance functionality with accessories like power sockets, side tables, pencil trays, or hangers, making each unit versatile and adaptable to your needs.

    4T Room Division:

    The 4T Walls are designed to facilitate room division, privacy and the creation of extra spaces. Choose to accessorise the walls with planters, writable and pinnable boards, shelving, or glass, oak and metal panels. Walls are ceiling or wall-mounted for extra stability.

Spécifications techniques
  • Réference unique.touchdown-setting
  • Famille de produitsFurniture
  • Groupe de produitsCurated Spaces
  • TypeAssemblage (objets multiples)
  • Date de publication2026-05-20
  • Numéro d'édition1
  • Largeur (mm)6135
  • Profondeur (mm)2870
En rapport
  • Conçu enDanemark
  • Fabriqué enDanemark
Classification
  • BIMobject CatégorieMobilier - Divers
  • Classification IFCMobilier
  • Code ETIMEG017960
  • Nom ETIMFurniture
  • Numéro OmniClass23-21 11 00
  • Titre OmniClassCommercial Furniture