Publier vos produits
3110 Handrail
Archivé

3110 Handrail

The 3110 Series Handrail combines superior impact protection with a comfortable grip and hundreds of style options. Has continous wall protection from the internal vinyl bumper on the lower portion of the handrail
Spécification
  • *6-1/8" (155mm) height x 1-1/2" (38mm) round gripping diameter, extends 3-1/8" (79mm) from the wall *080" (2mm) thick, scratch and stain resistant rigid vinyl cover *Mounted on a sturdy .080" (2mm) thick, continuous aluminum retainer *Manufactured in 12' (3.66m) standard lengths *All mounting fasteners are included with each order *Meets the most rigorous standards and criteria of chemical emissions as prescribed by the GREENGUARD Environmental Institute *Has been tested and meets GREENGUARD Environmental Institute's requirements for low emitting products as tested by Air Quality Sciences *Has been tested and meets the GREENGUARD Children & School chemical emissions levels
Spécifications techniques
  • Réference unique.3110-Handrail
  • Famille de produitsProtective Corridor Handrails
  • Groupe de produitsHandrails
  • TypeObjet (objet simple)
  • Date de publication2022-06-17
  • Numéro d'édition1
En rapport
  • Matériel principalAluminium
  • Matériel secondairePVC
  • Conçu enÉtats-Unis
  • Fabriqué enItalie
Classification
  • BIMobject CatégorieMurs - Finitions murales
  • Code Uniclass 2015Pr_25_30_36_63
  • Description de l'Uniclass 2015Plastics handrails
  • Code CSI MasterFormat 201410 26 16.16
  • Titre CSI MasterFormat 2014Protective Corridor Handrails
  • Numéro OmniClass23-17 25 13 13
  • Titre OmniClassCapping
  • Code CSI UniFormat IIC1030
  • Titre CSI UniFormat IIFittings