Class 150 Ball-Plex Stainless Steel Screwed End Duplex Strainers - 792SH

Class 150 Ball-Plex Stainless Steel Screwed End Duplex Strainers - 792SH

Designed for use in fluid handling systems where the flow cannot be shut down for basket cleaning. Typical applications include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and other similar applications. Class 150.


Spécification
  • Features

    • Stainless Steel body and 304 Stainless Steel basket designed to ensure minimum pressure drop
    • Typical services include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and more
    • Designed for fluid handling applications where flow cannot be shut down for basket cleaning
    • Sizes 3⁄4 in. – 3 in. (20 – 75 mm)
Spécifications techniques
  • Réference unique.792SH-Duplex-Strainer
  • Famille de produitsStrainers
  • Groupe de produitsBasket Strainers - Duplex
  • TypeObjet (objet simple)
  • Date de publication2020-02-10
  • Numéro d'édition1
En rapport
  • Matériel principalFonte
  • Conçu enÉtats-Unis
  • Fabriqué enÉtats-Unis
Classification
  • BIMobject CatégoriePlomberie - Divers
  • Classification IFCFiltre
  • Nom UNSPSCFilters
  • Code UNSPSC401615
  • Code Uniclass 1.4L7136
  • Description de l'Uniclass 1.4Valves
  • Code Uniclass 2.0PR-30
  • Description de l'Uniclass 2.0Filters
  • Code Uniclass 2015Pr_65_57_96
  • Description de l'Uniclass 2015Water filters and strainers
  • Code de référence NBS30
  • Description de référence NBSFilters
  • Code CSI MasterFormat 201440 05 89.13
  • Titre CSI MasterFormat 2014Basket Strainers for Process Service
  • Numéro OmniClass23-27 55 29

Disponibilité de la région

Amérique du Nord
États-Unis
Canada
Mexique