Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

Vinge Table Lamp

No d'article: Vinge-Table-Lamp
Fabricant: Örsjö Belysning
Famille de produits: Vinge
Groupe de produits: Table lamp
Date de publication: 2018-12-17
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (2)
Vinge table lamp, designed by Note, encourages users to take a more active role in lighting their surroundings. The minimalist exterior is just one component of an innovative design that is packed full of personality. The distinctive wing to which the lamp owes its name, is a dimmer in lacquered metal or solid brass that rotates around its own axis, almost irresistible in inviting and enticing interaction. The movement of your hand and the sweep of the wing have an immediate effect on the luminosity of the lamp, transforming lighting into a tactile sensation. With its domed opalescent shade and dimmer function Vinge is equally decorative lit or unlit, a focus of attention that gives users full freedom to adjust lighting to their needs. With Vinge, lighting is always a matter of choice, never a matter of chance.

Design Note Design Studio Electrical data Class II IP20 230V Description Enamelled frame with dimmer handle in solid brass or enamelled metal Connection 2 m textile cord with plug Light source Globe cover E27 with Halopin G9 48W included


Materiau principal: Metal
Materiau secondaire: Glass
Créé en: Sweden
Fabriqué en: Sweden

Catégorie de BIMobject: Lighting - Desk & Table
Classification IFC: Lamp
Nom UNSPSC: Lamps and lightbulbs
Code UNSPSC: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
Numéro OmniClass: 23-35 45 15
Titre OmniClass: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Ce produit est disponible en:
Europe
  • Sweden

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés