Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

;

CHIODO Bollard

No d'article: chiodo_bollard
Fabricant: Platek
Famille de produits: CHIODO Collection
Groupe de produits: CHIODO Bollard
Date de publication: 2018-06-01
Numéro d'édition: 2
Type: Objet (objet simple)
Télécharger (1)

A family of poles in three heights. Very simple design, the products CHIODO can be used both hidden inside the bushes, or in view. In the first case it highlights the lighting capacity, generating an intense light particularly suitable for scenic lighting of gardens or large vases with flowers and greenery. In the second case it can create magical compositions by using elements of different heights, such as small forests of pure light. CHIODO can be fixed in the ground by its spike, or on the floor through a small base.

Die-cast aluminium body and locking ring. Protection with anodizing treatment, epoxy powder base coating and polyester painting. A4 stainless steel screws. AISI 304 stainless steel graduated ring to keep right adjustment. Gore valve to prevent condensation inside the product.


Materiau principal: Aluminium
Materiau secondaire: Polycarbonate
Créé en: Italy
Fabriqué en: Italy

Catégorie de BIMobject: Eclairage - Extérieur
Classification IFC: Light Fixture
Nom UNSPSC: Lighting Fixtures and Accessories
Code UNSPSC: 3911
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
Numéro OmniClass: 23-35 47 11
Titre OmniClass: Lighting Fixtures
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Nom Valeur
Architonic ID PLATEK
Designer Danesi & Buzzoni
Designer Profile http://dabusrl.it

BIMobject SEEK Properties

Lighting - Outside

Nom Valeur
Colour black
Diffuser Material Polycarbonate
Finish Painted aluminium
Fixture Finish - Colour Polyester panting
Height 600 ; 1100 ; 1700 mm
Illuminance 660 lm
Lamp - Max Wattage 12.1 W
Lamp - Watts Per 12.1 W
Lamp Envelope LED
Lamp Shade Material Polycarbonate
Lamp Type LED
Lamps - Quantity 1
Lamps - Total Wattage 12.1 W
Lens Colour Opal
Light Output 660 lm
Lumens per Lamp 710 lm
Luminous Flux 660 lm
Voltage 220 V — 240 V

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Colour black
Finish Painted aluminium

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés