Nous utilisons des cookies pour fournir nos services. En utilisant nos services, vous acceptez notre utilisation des cookies.
;

SMOOTH 1000 wall-mounted washbasin (w/ central tap hole)

No d'article: S20042912000000
Fabricant: Sanitana
Famille de produits: Smooth
Groupe de produits: Washbasins
Largeur (mm): 1000
Hauteur (mm): 125
Profondeur (mm): 530
Date de publication: 2019-06-26
Numéro d'édition: 1
Type: Objet (objet simple)
SMOOTH 1000 surfex® wall-mounted washbasin with central tap hole
The SMOOTH washbasins are Sanitana’s first foray in the area of solid surface production. Being made in surfex® means they have a homogenous surface: non-porous, non-toxic and capable of resisting aggressive chemical agents. The SMOOTH washbasins are available in wall-mounted or recessed versions, which can be coupled with some Sanitana vanity units, such as the more recent ARDEN, HARAPAN and STENIS furniture collections. Their sizes range from 80 to 160cm length, and they come in versions with or without towel holders.

Type of installation: wall-mounted
Tap hole: yes (one)
Position of tap hole: central
Overflow: no
Special features: integrated towel holder
In the box: washbasin and fixing kit


Materiau principal: Vitreous china
Materiau secondaire:
Créé en: Portugal
Fabriqué en: Portugal
Poids net (kg): 12

Catégorie de BIMobject: Sanitaires - Lavabos et vasques
Classification IFC: Sanitary Terminal
Nom UNSPSC: Sinks
Code UNSPSC: 30181504
Uniclass 1.4 Code: L7212
Uniclass 1.4 la description: Washbasins
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 la description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 la description: Wash basins, sinks and troughs
NBS Reference Code: 31-79
NBS Reference la description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16
CSI MasterFormat 2014 Title: Residential Lavatories and Sinks
Numéro OmniClass: 23-31 13 00
Titre OmniClass: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Cape Verde
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Gabon
  • Ghana
  • Guinea
  • Liberia
  • Libya
  • Mali
  • Mauritania
  • Mauritius
  • Morocco
  • Mozambique
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Senegal
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Pakistan
Europe
  • Belgium
  • Cyprus
  • Denmark
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Malta
  • Netherlands
  • Poland
  • Portugal
  • Russia
  • Spain
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Bahrain
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Martinique
South America
  • Chile
  • Colombia
  • Suriname

BIMobject SEEK Properties

Sanitary - Basins

Nom Valeur
Colour White
Depth 530 mm
Height 125 mm
Length 1000 mm
Material Surfex®
Mounting Wall-mounted
Options 12

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Length 1000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Colour White
Material Surfex®

BIMobject®