No d'article: | DK_MFC_60_ceiling |
---|---|
Fabricant: | Siniat PL |
Famille de produits: | Ceilings |
Groupe de produits: | Suspended ceilings |
Date de publication: | 2017-09-20 |
Numéro d'édition: | 1 |
Type: | Objet (objet simple) |
Suspended ceilings function aesthetically, hiding installations or structural components of the ceiling running above. They also create a fire resistant barrier and insulate the room acoustically and thermally. The sheathing of the ceiling construction is usually a 12.5 mm or 15 mm plasterboard. Special sound-absorbing ceilings use perforated plasterboards. The construction of a suspended ceiling grid consists of cold-formed sections installed in a single or double-layered crossover. Suspended ceilings are hung on either rotary hangers with a spring and fixing rods or, in the case of fire protection ceilings, on nonius hangers or components for direct installation.
Nida DK/MFC/CD60-12,5 suspended ceiling is a ceiling with Nida plasterboard sheathing (1x12,5mm) on a two-level cross structure made of Nida MFC profiles. The ceiling is suspended with a MFC angles. The use of this type construction, makes the ceiling very stiff. All elements of construction are connected by screws. Thanks to this, it is the strongest construction in Siniat offer and it allows to achieve high maximum loads.
URL des données produits: | https://www.siniat.pl/pl-pl/produkty-i-systemy/systemy?q=page%3D1%26page_s... |
---|---|
Instructions d'installation: | https://www.siniat.pl/pl-pl/centrum-wiedzy/instrukcje-montazu |
COBie Product Data Sheet: | |
Certification / label du produit: | https://www.siniat.pl/pl-PL/download/file/pl/a4a28b2d67d5426a8ce1a6c200d72... |
Description technique: | http://systemynida.pl/siniat_karty/Siniat-Sufity-podwieszane-NIDA-Sufit-DK... |
Vidéo du produit: | https://youtu.be/KmlsX_b9b8I |
Code GTIN: |
Le code QR contient l'adresse URL ci-dessous et vous conduira à cette page si vous le scannez avec un smartphone
https://www.bimobject.com/fr/siniat-pl/product/dk_mfc_60_ceiling
Materiau principal: | Gypsum |
---|---|
Materiau secondaire: | Steel |
Créé en: | Poland |
Fabriqué en: | Poland |
Catégorie de BIMobject: | Construction - Plafond |
---|---|
Classification IFC: | Ceiling |
Nom UNSPSC: | Gypsum board |
Code UNSPSC: | 30161509 |
Uniclass 1.4 Code: | JK10 |
Uniclass 1.4 la description: | Plasterboard dry lining/partitions/ceilings |
Uniclass 2.0 Code: | SS-25-10-30-35 |
Uniclass 2.0 la description: | Gypsum Board Partition Systems |
Uniclass 2015 Code: | Ss_30_25_10_10 |
Uniclass 2015 la description: | Board suspended ceiling systems |
NBS Reference Code: | 25-10-30-35 |
NBS Reference la description: | Gypsum Board Partition Systems |
CSI MasterFormat 2014 Code: | 09 50 00 |
CSI MasterFormat 2014 Title: | Ceilings |
Numéro OmniClass: | 23-15 19 00 |
Titre OmniClass: | Ceiling Coverings, Claddings, and Linings |
CSI UniFormat II Code: | C1010 |
CSI UniFormat II Title: | Partitions |
Nom | Valeur |
---|---|
Application | Ceiling |
Material | Gypsum Plasterboard ; Steel |
Thickness | 130 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Nom | Valeur |
---|---|
Material | Gypsum Plasterboard ; Steel |
BIMobject®