Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

Stanley Rush 4900 ASR Automatic Four-Wing Security Revolver

No d'article: stanley-access-4900-asr
Fabricant: Stanley Access Technologies
Famille de produits: Revolving Door Systems
Groupe de produits: Security Revolving Door
Date de publication: 2016-04-07
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (4)

The STANLEY Rush 4900 ASR provides anti-tailgating and optional anti-piggybacking detection through the use of Time-of-Flight (TOF) technology. This anti-piggybacking detection is achieved through the self-contained infrared light sources and camera capturing the reflected light. An internal processor measures the time of reflected light and creates a depth image to analyze the objects within the revolving door. This allows the built-in processor to determine if one or two persons have entered into the security revolving door. The processor compares the images with image stored in memory to detect security violations.

WINNER: Best Physical/Logical Privileged Access Solution in GSN’s Airport, Seaport Boarder Security Awards Program.

FEATURES AND BENEFITS

  • Prevents unauthorized entry, ensures a safe and secure internal environment for employees and property 
  • TOF technology provides higher resolution and accuracy than other sensing systems and is not affected by ambient light or dark shadows and heavy dark objects (coats, carts, luggage, etc.) which can give false signals 
  • Automatic operation, providing either one-way or two-way security options 
  • STANLEY Rush collapsing mechanism for emergency egress from the building 
  • PLC based programmable control integrates with all access systems 
  • Available in the four-wing configuration only 
  • Collapsing wings release on activation of (fire) alarm (security) signal 
  • Factory preset program provides safe, reliable door operation

OPTIONS

  • Painted or Rushclad in stainless steel or muntz finishes
  • LED lighting
  • Extended battery backup


Materiau principal:
Materiau secondaire:
Créé en:
Fabriqué en:

Catégorie de BIMobject: Portes - Portes rotatives
Ce produit est disponible en:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Revolving

Nom Valeur
Door Height 7' (2134 mm) door opening height | OPTION: Consult factory
Integral Finish Anodized Aluminum, Clear ; OPTION: Rushclad Cladding, Paint, Other Anodized Aluminum

Stanley Access Technologies

Properties

Nom Valeur
Drum wall 1/4" (6 mm) Curved Tempered Glass | OPTION: Consult Factory
Wing glass 1/4" (6 mm) Tempered Glass | OPTION: Consult Factory
Canopy 12" (305 mm) Minimum, Round, 1 Piece | OPTION: Taller Canopies Optional
Power 120 VAC 60 Hz 20 A | OPTION: 240 VAC
Locks 2 Concealed in Bottom Rail
Lights 4 3/4" (120 mm) Led
Wings 4-Wing, Collapsing, X Position Start
Diameters 6', 6' 6" or 7' (1829, 1981, 2134 mm)
Security sensors Active Infrared (AIR) Sensors for Anti-Tailgating | OPTION: OV-301 TOF Sensors for Anti-Tailgating and Anti- Piggybacking
Safety Sensors Entry Corner Posts and Entry Point Sensors | OPTION: Consult Factory
Roof Full Roof Standard
Stiles Narrow | OPTION: Custom Options Clad
Access control One-Way Security | OPTION: Two-Way Security
Ceiling Pie Sections for Easy Service (Secured in Place)
Card reader bracket Wiring Included | OPTION: Optional, If Required

BIMobject®