Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

COMPACT 4 RADIATOR 33

No d'article: COMPACT-4-RADIATOR-33
Fabricant: Thermrad
Famille de produits: Compact 4
Groupe de produits: Panel radiator
Date de publication: 2017-05-31
Numéro d'édition: 4
Type: Objet (objet simple)
Télécharger (2)

High quality steel panel radiator with 4 connections 1/2", including mounting materials and radiator plugs.
Thermrad Compact-4 Plus radiators has a top grill and side panels, and is supplied with 4 connections. 
The heat-permeable covers, not only give the radiator an attractive appearance, but also cover the sharp corners and top. 
The protective casing makes these radiators very child-safe and extremely suitable for schools and healthcare institutions.
The Thermrad Compact-4 Plus is the best choice when replacing or renovating existing radiators where pipes are connected to the side.
Each radiator is supplied complete with L-brackets for fast, invisible wall-mounting.

Convector radiator triple 33 is available in the following sizes:

Height 300 mm available in length: 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm,  2000 mm, 2400 mm, 2600 mm.

Height 400 mm available in length: 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm,  1800 mm, 2000 mm, 2200 mm.

Height 500 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 2000 mm, 2400 mm.

Height 600 mm available in length: 600 mm, 700 mm, 800 mm, 1000 mm, 1200 mm, 1600 mm, 1800 mm.

Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm.


Materiau principal: Steel
Materiau secondaire:
Créé en: Netherlands
Fabriqué en:

Catégorie de BIMobject: CVC - Chauffages
Classification IFC: Space Heater
Nom UNSPSC: Radiators
Code UNSPSC: 40101801
Uniclass 1.4 Code: L75621
Uniclass 1.4 la description: Radiators
Uniclass 2.0 Code: PR-60-36-73
Uniclass 2.0 la description: Radiators
Uniclass 2015 Code: Pr_70_60_36_73
Uniclass 2015 la description: Radiators
NBS Reference Code: 60-36-73
NBS Reference la description: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
Numéro OmniClass: 23-33 15 21 15
Titre OmniClass: Plate Radiators
Ce produit est disponible en:
Europe
  • Denmark
  • Netherlands
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

HVAC - Heaters

Nom Valeur
Depth 160 mm
Heater Height 300 mm — 900 mm
Heater Length 400 mm — 2600 mm
Heating Capacity 1.075 kW — 5.177 kW
Height 300 mm — 900 mm
Length 400 mm — 2600 mm
Material Steel
Unit Material Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Length 400 mm — 2600 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Material Steel

BIMobject®