Ce site web utilise des cookies pour améliorer et personnaliser votre expérience, ainsi qu'à des fins d'analyse, de publicité et autres. En cliquant sur le bouton "J'accepte", vous acceptez l'utilisation de cookies (propriétaires et tiers). Si vous souhaitez limiter ou refuser l'utilisation des cookies, vous pouvez le faire dans votre navigateur. Vous pouvez également en savoir plus sur les cookies applicables et leurs préférences ici. !

Accepter
;

SUPER 8 COMPACT RADIATOR 11

No d'article: SUPER-8-COMPACT-RADIATOR-11
Fabricant: Thermrad
Famille de produits: S8 Compact
Groupe de produits: Panel radiator
Date de publication: 2017-05-31
Numéro d'édition: 4
Type: Objet (objet simple)
Télécharger (2)

The Thermrad Super-8 Compact is suitable for many applications and is fitted with a total of 8 connections. (4 base-connections 3/4" and 4 side-connections 1/2")
This means that this radiator can be used in almost any situation. The connections on the base offer optimal ease of installation and also ensure that pipes are virtually hidden.
Thermrad Super-8 radiators are extremely suitable for new systems, and, because of their many connection options, they are an excellent choice when adding to or replacing existing radiators.
All radiators are supplied complete with handy snap brackets for fast, safe and invisible wall mounting.

SUPER 8 COMPACT RADIATOR 11 is available in the following sizes:

Height 300 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2800 mm.

Height 400 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

Height 500 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm.

Height 600 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 3000 mm.

Height 700 mm available in length: 400 mm, 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm.

Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm, 1400 mm.


Materiau principal: Steel
Materiau secondaire:
Créé en: Netherlands
Fabriqué en:

Catégorie de BIMobject: CVC - Chauffages
Classification IFC: Space Heater
Nom UNSPSC: Radiators
Code UNSPSC: 40101801
Uniclass 1.4 Code: L75621
Uniclass 1.4 la description: Radiators
Uniclass 2.0 Code: PR-60-36-73
Uniclass 2.0 la description: Radiators
Uniclass 2015 Code: Pr_70_60_36_73
Uniclass 2015 la description: Radiators
NBS Reference Code: 60-36-73
NBS Reference la description: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
Numéro OmniClass: 23-33 15 21 15
Titre OmniClass: Plate Radiators
Ce produit est disponible en:
Europe
  • Denmark
  • Netherlands
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

HVAC - Heaters

Nom Valeur
Depth 70 mm
Heater Height 300 mm — 900 mm
Heater Length 400 mm — 3000 mm
Heating Capacity 0.262 kW — 2.802 kW
Height 300 mm — 900 mm
Length 400 mm — 3000 mm
Material Steel
Unit Material Steel
Width 70 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Length 400 mm — 3000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nom Valeur
Material Steel

BIMobject®