Publier vos produits
Beat Floor
Beat Floor
Beat Floor
Beat Floor
Beat Floor
Beat Floor
Beat Floor
Beat Floor
Beat Floor
    Tom Dixon
    Archivé

    Beat Floor

    4.6 sur 5 étoiles4.6(8 Avis)

    Beat is a black floor light featuring a slender articulated arm that can be adjusted to direct the light beam. Made from hand spun brass sculpted by artisan craftsmen in Northern India, the creation of this Beat light is part of an ancient process that takes four days to complete. This contemporary floor lamp has a matte black finish which contrasts against its warm, golden beaten interior that is re-purposed to refract and reflect a soft and warm luminosity.

    Bearing the mark of its maker, Beat is a celebration of the beauty of things created by hand. Hand-raised, welded, beaten and finally skimmed on a lathe, the Beat shades retain hammer marks from their forming. Also available in a White and Brass finish. The collection includes Wall, Table and Ceiling lights.

    Spécification
    • SKUBLF01EU
      Weight12.3 kgs
      Warranty3 years
      Country of ManufactureIndia
      FinishMatt
      ColourBlack
      MaterialBrass
      FamilyBeat
      Lamp BaseE14 42W (Max). Bulb not included.
      Ceiling Rose ColourBlack
      Cable FinishBlack Fabric
      Cable Length200 cm/78.7 in
      Depth35 cm
      Width35 cm
      Height151 cm
      Box Depth0.47
      Box Width0.52
      Box Height1.63
      Box Weight10.4kg
    Spécifications techniques
    • Réference unique.Beat-Floor
    • Famille de produitsTom Dixon
    • Groupe de produitsFloor
    • TypeObjet (objet simple)
    • Date de publication2023-04-18
    • Numéro d'édition1
    • Hauteur (mm)1510
    • Largeur (mm)350
    • Profondeur (mm)350
    En rapport
    • Matériel principalLaiton
    Classification
    • BIMobject CatégorieEclairage - Appareils sur pieds
    • Classification IFCObjet

    Produits similaires