Publier vos produits
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
Globe / Opal Cone Slim Floor
    Tom Dixon
    Archivé

    Globe / Opal Cone Slim Floor

    You can probably tell that we are obsessed with spherical objects. In our perpetual quest for the purest forms, Globe stands out as the most minimal of the lot. A spherical orb, highly mirrored and perfectly reflective during the day, when switched on reveals a multiplicity of internal reflections from the integral LED. Also available in a nonmetallised opalescent finish.

    The LED module offers three key benefits - longer life expectancy, energy efficiency and improved performance including dimmability and light control. Our integrated LED module is fully serviceable and replacement components and individual drivers are available if needed.

    Spécification
    • SKUOPS0102-FEU02M2
      Weight7.1 kgs
      Warranty3 years
      Country of ManufactureGermany
      FinishTinted
      ColourBlack/White
      MaterialPolycarbonate
      FamilyGlobe
      Voltage220v/240v
      Cable FinishBlack Fabric
      Cable Length250cm
      Bulb IncludedYes
      Depth50 cm
      Width22 cm
      Height180cm / 70.8in
    Spécifications techniques
    • Réference unique.Globe-Opal-Cone-Slim-Floor
    • Famille de produitsTom Dixon
    • Groupe de produitsFloor
    • TypeObjet (objet simple)
    • Date de publication2023-04-18
    • Numéro d'édition1
    • Hauteur (mm)1800
    • Largeur (mm)220
    • Profondeur (mm)500
    En rapport
    • Matériel principalPolycarbonate
    • Poids net (Kg)7.1
    Classification
    • BIMobject CatégorieEclairage - Appareils sur pieds
    • Classification IFCObjet

    Produits similaires