Publier vos produits
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
Melt Cone Slim Floor LED
    Tom Dixon
    Archivé

    Melt Cone Slim Floor LED

    Melt is evocative of molten glass, the interior of a melting glacier or images of deep space. An imperfect, organic and naturalistic light that produces a mesmerizing hot-blown glass effect. Melt is created through a process of blow moulding and vacuum metallisation to achieve melted orbs with abundant and unusual luminosity. The Melt family includes pendants, chandeliers, pendant systems, portables, surface lights, table lights and floor lights.
    Spécifications techniques
    • Réference unique.melt-cone-slim-floor-led
    • Famille de produitsTom Dixon
    • Groupe de produitsFloor Lighting
    • Date de publication2024-04-15
    • Numéro d'édition1
    • Hauteur (mm)500
    • Largeur (mm)220
    • Profondeur (mm)197
    En rapport
    • Matériel principalAcier
    • Matériel secondairePolycarbonate
    • Conçu enRoyaume-Uni
    • Poids net (Kg)5.2
    Classification
    • BIMobject CatégorieEclairage - Appareils sur pieds