Définissez votre emplacement et votre langue pour donner la priorité aux informations localisées. Continuer
FR MNU 40 200 mm  width 400 mm
URSA
Archivé

FR MNU 40 200 mm width 400 mm

The URSA TERRA range is a reinvented mineral wool due to its quality and installation comfort. This new range of mineral wool is softer therefore more pleasant to install, it also offers thermal and acoustic performance insulation and is also against high level fires. The URSA TERRA range is: - pleasant to install - soft to touch and no dust - great insulation - protect the building against heat/cold - extra quality - environmental friendly - easy to get – excellent customer service
Spécification
  • URSA MNU 40 is a naked mineral wool roll. The product has the following dimensions and R value: thickness 200 mm, length 4500 mm, width 400 mm with a R value of 5,00 m².K/W. The advantages of the URSA MNU 40 are: it is ideal for the 2 layer solutions for a high thermal performance in the for unsued roof space and is adapted for the installation of wood frame houses. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°02/083/006, EUCEB and the performance declaration n°33PUO40NK16111. The technical characteristics are: thermal conductivity (λD) = 0,040 W/(m.K), reaction to fire Euroclass = A1, thickness tolerance = T1 and resistance of the propagation of water vapor = 1 MU.
Spécifications techniques
  • Réference unique.FR_MAT_GLW_TER_MNU_40_400_200_1
  • Famille de CollectionsURSA TERRA
  • CollectionInsulation
  • TypeMatériaux de construction
  • Date de publication2020-02-26
  • Numéro d'édition1
  • Hauteur (mm)1000
  • Largeur (mm)1000
  • Profondeur (mm)200
En rapport
  • Matériel principalLaine minérale
  • Poids net (Kg)6
Classification
  • BIMobject CatégorieMatériaux de construction - Isolation
  • Nom UNSPSCInsulation
  • Code UNSPSC3014
  • Code Uniclass 2015Pr_25_57_06_53
  • Description de l'Uniclass 2015Mineral wool insulation
  • Code CSI MasterFormat 201407 21 00
  • Titre CSI MasterFormat 2014Thermal Insulation
  • Titre OmniClassFiberglass Blanket Thermal Insulation
  • Numéro OmniClass23-13 25 19 13 11