Définissez votre emplacement et votre langue pour donner la priorité aux informations localisées. Continuer
FR PRK 32 160 mm
URSA
Archivé

FR PRK 32 160 mm

The URSA TERRA range is a reinvented mineral wool due to its quality and installation comfort. This new range of mineral wool is softer therefore more pleasant to install, it also offers thermal and acoustic performance insulation and is also against high level fires. The URSA TERRA range is: - pleasant to install - soft to touch and no dust - great insulation - protect the building against heat/cold - extra quality - environmental friendly - easy to get – excellent customer service
Spécification
  • URSA PRK 32 is a semi-rigid mineral wool panel faced on one side of a graph kraft paper. The product has the following dimensions and R value: thickness 160 mm, length 1350 mm, width 600 mm with a R value of 5,00 m².K/W. The advantages of the URSA PRK 32 are: easy to install and assurance of a high thermal performace insulation. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°03/058/111, EUCEB and the performance declaration n°33UGW32KP16111. The technical characteristics are: thermal conductivity (λD) = 0,032 W/(m.K), reaction to fire Euroclass = F, thickness tolerance = T3, resistance at water vapor (Z) = 1 m².h.Pa/mg, water absorption at short term (WS) = <1,0 kg/m² and insulation semi-rigidity = from 45 to 200 mm.
Spécifications techniques
  • Réference unique.FR_MAT_GLW_TER_PRK_32_160_1
  • Famille de CollectionsURSA TERRA
  • CollectionInsulation
  • TypeMatériaux de construction
  • Date de publication2020-02-26
  • Numéro d'édition1
  • Hauteur (mm)1000
  • Largeur (mm)1000
  • Profondeur (mm)160
En rapport
  • Matériel principalLaine minérale
  • Poids net (Kg)4.8
Classification
  • BIMobject CatégorieMatériaux de construction - Isolation
  • Nom UNSPSCInsulation
  • Code UNSPSC3014
  • Code Uniclass 2015Pr_25_57_06_53
  • Description de l'Uniclass 2015Mineral wool insulation
  • Code CSI MasterFormat 201407 21 00
  • Titre CSI MasterFormat 2014Thermal Insulation
  • Titre OmniClassFiberglass Blanket Thermal Insulation
  • Numéro OmniClass23-13 25 19 13 11