Lead Free* Stop and Waste Valves with Threaded Ends - LFSWT
Watts

Lead Free* Stop and Waste Valves with Threaded Ends - LFSWT

Series LFSWT Lead Free* Stop and Waste Valves are used in residential applications as stop and waste shutoffs. It consists of a lead free* brass body construction with a handwheel for shutoff. Series LFSWT comes with a drain cock to allow draining or venting of downstream line when valve is in the off position. Maximum Working Pressure:150psi (10.3 bar) WOG.
Spécification
  • Body Material: Lead Free* brass
    Connection Size: 3/8", 1/2", 3/4"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Lead Free* valves shall comply with state codes and standards, where applicable, requiring reduced lead content.
    Working Pressure: 150psi (10.3 bars) WOG.
    Maximum Working Temperature: 180°F (82°C)
Spécifications techniques
  • Réference unique.7872
  • Famille de produitsWater Safety & Flow Control
  • Groupe de produitsValves for Liquid Services
  • TypeObjet (objet simple)
  • Date de publication2015-08-11
  • Numéro d'édition1
En rapport
  • Conçu enÉtats-Unis
  • Fabriqué enÉtats-Unis
Classification
  • BIMobject CatégoriePlomberie - Soupapes

Disponibilité de la région

North America
États-Unis
Canada