Industry Standard Single Vertical Carrier with Side Inlet(s) for Floor Mounted Back Outlet Bowl - ISCA-131-L/R/2-BF
Watts

Industry Standard Single Vertical Carrier with Side Inlet(s) for Floor Mounted Back Outlet Bowl - ISCA-131-L/R/2-BF

Watts ISCA-131-L/R/2-BF Industry Standard single vertical water closet carrier for floor mounted back outlet bowl with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, 4"(102) no hub side inlet(s), epoxy coated cast iron patented compression seal faceplate assembly, and epoxy coated cast iron foot supports with incremental height markings. Adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts.

Spécification
  • Keywords: da29-00003, da29-00003a, da29-00003a-b, da29-00003b, da29-00003g, da2900003a, da61-00159, da61-00159a, da61-00159a-b, pressure reducing valve, tada29-00003a, tada29-00003b, watts, plumbing, drains, drainage, components

    Features

    • Compression seal nipple does not require sealants, positively holds test
    • For floor mounted back outlet bowls on a vertical stack with horizontal tie-ins
    • Supplied with two side inlets - cap provided for unused inlet
    • Reversible uprights embossed with incremental height markings
    • Carrier provides transition to piping system

Spécifications techniques
  • Réference unique.ISCA-131-L-R-2-BF-Industry_Standard_Single_Vertical_Carrier_Side_Inlet_Floor_Mounted
  • Famille de produitsDrainage Products
  • Groupe de produitsSanitary Disposal Components
  • TypeObjet (objet simple)
  • Date de publication2022-03-17
  • Numéro d'édition1
En rapport
  • Conçu enÉtats-Unis
  • Fabriqué enÉtats-Unis
Classification
  • BIMobject CatégorieSanitaires - Accessoires de toilettes
  • Nom UNSPSCPlumbing fixtures
  • Code UNSPSC3018
  • Code Uniclass 1.4L557
  • Description de l'Uniclass 1.4Supports
  • Code Uniclass 2.0PR-70-09-96
  • Description de l'Uniclass 2.0Wall-Hung Wc Support Brackets
  • Code Uniclass 2015Pr_20_85_09_96
  • Description de l'Uniclass 2015Wall-hung WC support brackets
  • Code de référence NBS70-09-96
  • Description de référence NBSWall-Hung Wc Support Brackets
  • Code CSI MasterFormat 201422 30 00
  • Titre CSI MasterFormat 2014Plumbing Equipment
  • Numéro OmniClass23-31 00 00
  • Code CSI UniFormat IID20
  • Titre CSI UniFormat IIPLUMBING

Disponibilité de la région

Amérique du Nord
États-Unis
Canada