Nous utilisons des cookies pour fournir nos services

En utilisant nos services, vous acceptez notre utilisation des cookies

SK Ytong Monolithic Wall U=0,15 W/(m²K) d=562 mm Ytong YQ hladké

No d'article: COM_SK_Ytong_YQ_hladke_monolithic_U-0_15_d-562_mm
Fabricant: Ytong
Famille de produits: Ytong AAC
Groupe de produits: Composite
Largeur (mm): 1000
Hauteur (mm): 1000
Profondeur (mm): 562
Date de publication: 2018-03-06
Numéro d'édition: 1
Type: Objet (objet simple)
Télécharger (10)
External block Ytong Lambda YQ 550 mm hladké.
Ytong Lambda YQ together with other elements of the system Ytong creates a unique and simple solution to build your house with minimizing heat bridges.
A unique combination of strength, weight and thermal conductivity.
Excellent thermal insulation properties.
Suitable for single layer without additional insulation masonry.
It complies with the requirements for the houses of future generations.

Construction - U=0,15 W/(m²K):

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
550 mm Masonry - Ytong Lambda YQ / 550 hladké, GTIN: 4054640033085
5 mm External cavity Ytong plaster and Ytong reinforcing fabric, GTIN: 4054649007247
2 mm Finish render

External block Ytong Lambda YQ 550 mm hladké.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block with double feather and groove, and wit grasping pockets (PDK).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
External cavity Ytong plaster and Ytong reinforcing fabric for exterior. Internal cavity Ytong plaster for interior.


Materiau principal: Aerated concrete
Materiau secondaire: Plaster
Créé en: Slovakia
Fabriqué en: Slovakia

Catégorie de BIMobject: Walls - External Walls
Classification IFC: Wall
Nom UNSPSC: Bricks
Code UNSPSC: 301316
Uniclass 1.4 Code: L32
Uniclass 1.4 Description: Masonry
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
Numéro OmniClass: 23-13 35 21 13
Titre OmniClass: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Ce produit est disponible en:
Europe
  • Slovakia

BIMobject SEEK Properties

Walls - External Walls

Nom Valeur
Depth 562
Insulation Thickness 550
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Monolithic exterior wall
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 562

Tous les objets BIM sont des produits réels de fabricants réels confirmés et approuvés