Z1899 12" Diameter Double Containment Sanitary Drain

Z1899 12" Diameter Double Containment Sanitary Drain

12" Diameter Round Industrial Double Containment Drain comes standard with 12 gauge, type 304 stainless steel, and features a loose set heavy duty slotted grate with finger holes, removable sediment bucket with lift handle, and bead blasted finish.

  • Double containment drains prevent condensation from building up caused by extreme temperatures on second floor applications
  • Used in conjunction with trench drains, catch basins, floor sinks and other drainage systems that are subject to high heat or extreme cold.
  • Drain meets US FDA standards for corrosion resistance
  • Prevents condensation from building up
  • 12" Diameter Round Stainless Steel Drain that features a heavy duty slotted grate with finger holes
  • Comes standard with bead blasted finish
    Spécification
    • Zurn - Z1899 12" Diameter x 7" deep, #12 gauge, type 304 stainless, steel round drain features loose-set heavy-duty slotted grate with finger holes, perforated sediment bucket with lift handles and bead blasted finish

    Spécifications techniques
    • Réference unique.zurn-z1899
    • Famille de produitsDrains (Wastes)
    • Groupe de produitsZ1800 Series
    • TypeObjet (objet simple)
    • Date de publication2021-11-30
    • Numéro d'édition1
    • Hauteur (pouces)7
    • Largeur (pouces)12
    • Profondeur (pouces)12
    En rapport
    • Matériel principalAcier inoxydable
    • Conçu enÉtats-Unis
    • Fabriqué enÉtats-Unis
    • Poids net (Lbs)28
    Classification
    • BIMobject CatégoriePlomberie - Drainage
    • Nom UNSPSCStainless steel grating
    • Code UNSPSC30103202
    • Code Uniclass 1.4L6651
    • Description de l'Uniclass 1.4Gratings
    • Code Uniclass 2.0EE-35-05-65
    • Description de l'Uniclass 2.0Sanitary, Cleaning, Maintenance And Storage Ff
    • Code Uniclass 2015Pr_25_30_30
    • Description de l'Uniclass 2015Floor plates, gratings and edgings
    • Code de référence NBS35-05-65
    • Description de référence NBSSanitary, Cleaning, Maintenance And Storage Ff
    • Code CSI MasterFormat 201405 53 00
    • Titre CSI MasterFormat 2014Metal Gratings
    • Numéro OmniClass23-15 17 11 19 15
    • Code CSI UniFormat IID2030
    • Titre CSI UniFormat IISanitary Waste

    Disponibilité de la région

    Amérique du Nord
    États-Unis
    Canada