Publish your products
H7T partition
H7T partition
H7T partition
H7T partition
H7T partition
H7T partition
    Archived

    H7T partition

    Spread the daylight and preserve the acoustic by choosing the H7 Transparence glazed partition. Full height frameless glazed partition without any intermediary post between either a decentered single glazing or double glazing. Junction betweeng the glazing thanks to an anodized aluminium or polycarbonate connectig strip.
    Specification
    • Std dimensions
      Thickness 75mm
      Height 3000mm*
      *upon request

      Fillings
      Decentered single glazing
      Double glazing with polished glass

      Acoustic
      41 - 47 dB Rw
      39 - 46 dB RA

    Technical specification
    • Unique ref.H7T
    • Product familyCloisons amovibles H7
    • Product groupCloison H7T
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3300
    • Width (mm)6000
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions