Termékek közzététele
MB-86 Fold Line Folding door 4-leaf 4-3-1 inward opening
MB-86 Fold Line Folding door 4-leaf 4-3-1 inward opening
    Aluprof

    MB-86 Fold Line Folding door 4-leaf 4-3-1 inward opening

    4.8/5 csillag4.8(12 vélemény)

    Exterior folding door offers greater flexibility to its users. It enables us to use weather conditions to our advantage and virtually eliminate the barrier between the interior space and its surroundings.

    Such door can perfectly combine the interior space (home,café, restaurant) with the terrace or the outside area that is used seasonally.

    With its excellent technical parameters, MB-86 FOLD LINE is a very convenient solution that enables the fabrication of large-dimension structures. Folding door can be opened both outwards and inwards and its leaves can be freely configured. It’s a modern product, designed to meet the high demands of users, architects and owners.

    Specifikáció
    • FEATURES AND BENEFITS:

      • three-chambered, durable aluminium profiles of a structural depth of 86 mm for frames and 77 mm for door leaves
      • central chamber of the profiles is equipped with thermal break (24 mm-wide for frames and 34 mm-wide for door leaves)
      • providing excellent thermal insulation performance.
      • specialized and dedicated hardware for MB-86 FOLDLINE ensures comfortable operation of the door leaves of a maximum weight of up to 100 kg
      • large dimensions of the construction enable the fabrication of doors that are up to 2700 mm high and 1000 mm wide
      • threshold solutions in different versions: classic, with edge sealing or convenient, with a low-level threshold
      • a large range of glazing from 14 to 61.5 mm to enable the use of single and double glass units, including specialized,more performant units in terms of sound insulation or burglary resistance
      • important degree of compatibility with the well-known and highly appreciated window & door system ALUPROF MB-86:profiles are jointed the same way, and some profiles, gaskets and accessories are common to both systems
      Műszaki specifikáció
      • Egyedi azonosítóMB-Foldline_4-3-1-inward-opening
      • TermékcsaládWindows & Doors
      • TermékcsoportMB-86 Fold Line
      • TípusObjektum (egy termék)
      • Megjelenés dátuma2021-02-05
      • Verziószám1
      • Mélység (mm)86
      Kapcsolódó adatok
      • Elsődleges anyagAlumínium
      • Másodlagos anyagÜveg
      • Tervezés helyeLengyelország
      • Gyártás helyeLengyelország
      Besorolások
      • BIMobject kategóriaAjtók - Harmonikaajtók
      • IFC besorolásAjtó
      • UNSPSC névDoors
      • UNSPSC kód301715
      • Uniclass 2015 kódSs_25_30_20_78
      • Uniclass 2015 leírásSliding folding doorset systems
      • CSI MasterFormat 2014 kód08 35 13
      • CSI MasterFormat 2014 névFolding Doors
      • OmniClass szám23-17 11 23 15
      • OmniClass névFolding All Glass Doors and Grilles
      • CSI UniFormat II kódB2030
      • CSI Uniformat II névExterior Doors

      Termék elérhetősége

      Európa Ázsia Észak-Amerika Afrika Dél-Amerika Óceánia
      Åland
      Afganisztán
      Anguilla
      Algéria
      Argentína
      Amerikai Szamoa
      Albania
      Azerbajdzsán
      Antigua és Barbuda
      Angola
      Bolívia
      Ausztrália
      Andorra
      Bahrein
      Aruba
      Benin
      Brazília
      Cook-szigetek
      Ausztria
      Banglades
      Bahama-szigetek
      Bissau-Guinea
      Chile
      Észak-Mariana-szigetek
      Belgium
      Bhután
      Barbados
      Botswana
      Ecuador
      Fidzsi-szigetek
      Bosznia-Hercegovina
      Brit Indiai-óceáni Terület
      Belize
      Burkina Faso
      Falkland-szigetek
      Francia Polinézia
      Bulgária
      Brunei Szultanátus
      Bermuda
      Burundi
      Francia Guyana
      Guam
      Ciprus
      Christmas Island
      Brit Virgin-szigetek
      Comore-szigetek
      Guyana
      Kelet-Timor
      Csehország
      Dél-Korea
      Caribbean Netherlands
      Csád
      Kolumbia
      Kiribati
      Dánia
      Egyesült Arab Emírségek
      Costa Rica
      Dél-afrikai Köztársaság
      Paraguay
      Marshall-szigetek
      Egyesült Királyság
      Fülöp-szigetek
      Curaçao
      Dél-Szudán
      Peru
      Mikronéziai Szövetségi Államok
      Észak-Macedónia
      Grúzia
      Dominikai Közösség
      Dzsibuti
      Suriname
      Nauru
      Észtország
      Hongkong
      Dominikai Köztársaság
      Egyenlítői-Guinea
      Uruguay
      Niue
      Fehéroroszország
      India
      Egyesült Államok
      Egyiptom
      Venezuela
      Norfolk-sziget
      Feröer-szigetek
      Indonézia
      El Salvador
      Elefántcsontpart
      Palau
      Finnország
      Irak
      Grenada
      Eritrea
      Pápua Új-Guinea
      Franciaország
      Irán
      Grönland
      Etiópia
      Pitcairn-szigetek
      Gibraltár
      Izrael
      Guadeloupe
      Gabon
      Salamon-szigetek
      Görögország
      Japán
      Guatemala
      Gambia
      Szamoa
      Guernsey
      Jemen
      Haiti
      Ghána
      Tokelau
      Hollandia
      Jordánia
      Honduras
      Guinea
      Tonga
      Horvátország
      Kambodzsa
      Jamaica
      Kamerun
      Tuvalu
      Írország
      Katar
      Kajmán-szigetek
      Kenya
      Új-Kaledónia
      Izland
      Kazahsztán
      Kanada
      Kongó
      Új-Zéland
      Jersey
      Kína
      Kuba
      Kongói Demokratikus Köztársaság
      United States Minor Outlying Islands
      Lengyelország
      Kirgizisztán
      Martinique
      Közép-afrikai Köztársaság
      Vanuatu
      Lettország
      Kókusz-szigetek
      Mexikó
      Lesotho
      Wallis és Futuna
      Liechtenstein
      Kuvait
      Montserrat
      Libéria
      Litvánia
      Laosz
      Nicaragua
      Líbia
      Luxemburg
      Libanon
      Panamaváros
      Madagaszkár
      Magyarország
      Makaó
      Puerto Rico
      Malawi
      Málta
      Malajzia
      Saint Kitts és Nevis
      Mali
      Man-sziget
      Maldív-szigetek
      Saint Lucia
      Marokkó
      Moldova
      Mianmar (Burma)
      Saint Pierre és Miquelon
      Mauritánia
      Monaco
      Mongólia
      Saint Vincent és a Grenadine-szigetek
      Mauritius
      Montenegró
      Nepál
      Saint-Barthélemy
      Mayotte
      Németország
      Omán
      Saint-Martin
      Mozambik
      Norvégia
      Örményország
      Sint Maarten
      Namíbia
      Olaszország
      Pakisztán
      Trinidad és Tobago
      Niger
      Oroszország
      Palesztina
      Turks- és Caicos-szigetek
      Nigéria
      Portugália
      Srí Lanka
      Virgin-szigetek
      Nyugat-Szahara
      Románia
      Szaúd-Arábia
      Réunion
      San Marino
      Szingapúr
      Ruanda
      Spanyolország
      Szíria
      São Tomé és Príncipe
      Svájc
      Tádzsikisztán
      Seychelle-szigetek
      Svalbard and Jan Mayen
      Tajvan
      Sierra Leone
      Svédország
      Thaiföld
      Szenegál
      Szerbia
      Törökország
      Szent Ilona
      Szlovákia
      Türkmenisztán
      Szomália
      Szlovénia
      Üzbegisztán
      Szudán
      Ukrajna
      Vietnam
      Szváziföld
      Vatikán
      Tanzánia
      Togo
      Tunézia
      Uganda
      Zambia
      Zimbabwe
      Zöld-foki Köztársaság
      Common.Footer.ValueProp.Image.AltText

      Design App a Revithez

      Töltse be a családokat közvetlenül a Revit modelljébe egyetlen kattintással

      Szerezzen egy helyet, ahol könnyebben hozzáférhet az új objektumokhoz, tárolhatja a Revit családokat és együttműködhet csapatával.

      • PipaDolgozzon közvetlenül a BIM objektumokkal a Revit mellett
      • Pipa 2 GB felhőtárhely – tárolja Revit tartalmát
      • Pipa Szerezzen be megtestesült szén-dioxid LCA-t (A1-A3) közvetlenül a Revitből