The MB-SKYLINE TYPE S sliding door system represents a groundbreaking evolution in architectural design. Featuring slim profiles that seamlessly integrate into walls and ceilings, and an ultra-narrow mullion where door leaves meet, this system achieves a sleek, minimalist aesthetic that enhances the elegance and lightness of any structure. Its standout feature is the fully concealed gap threshold, creating a seamless transition between indoor and outdoor spaces like never before.
In the MB-SKYLINE TYPE S, the bottom profile together with the sliding rollers has been discreetly built into the floor, producing at the threshold a refined, almost invisible gap. Building on the proven success of the MB-Skyline model, this enhanced version ensures exceptional quality, smooth operation, and unparalleled design flexibility.
Key Features and Benefits:
- Door frame with two or three tracks, integrated into the walls and ceiling
- Slim door leaf profiles that remain invisible at the sides when equipped with a drive or mullion-based locking
- A 25 mm mullion at the meeting point of the door leaves
- Maximum door leaf weight: 500 kg (manual operation) or 750 kg (with concealed drive)
- Glazing options ranging from 52 to 60 mm
- Construction depth of door profiles: 71 mm for the leaf, 190 mm for the two-track frame, and 292 mm for the three-track frame
- Innovative profile to compensate for ceiling deflection
- Quiet and aesthetically refined sliding seals in the frame
- Adjustable sliding rollers ensure smooth door operation
- Manual locking available on the door leaf profile or mullion
- Drive with integrated radio receiver, safety radar, and smart device control compatibility
- Option for a fixed glazed panel, visually matching the operable door leaf
- Concealed drainage system for a clean look
- System-specific adjustable mounting consoles
- Enhanced thermal insulation in the structural base
- ‘Zero mullion’ design enables external sun protection, such as SkyFlow venetian blinds and SkyRoll screens