Termékek közzététele
Arizona Tile Sterling 4x12 Inch Diamond Listelle
Arizona Tile Sterling 4x12 Inch Diamond Listelle
    Arizona Tile

    Arizona Tile Sterling 4x12 Inch Diamond Listelle

    Arizona Tile Sterling Collection, ST-107 Black-Grey Diamond Listelle, Natural Stone, 4-by-12-Inch, Includes 4 Listelles. The Sterling (ST) Collection of listelles and mosaics are comprised of a variety of granite, onyx, marble and travertine products to create an exquisite interplay of color and shape. Select subtle patterns to set the stage for a dramatic design or more intricate motifs that make a statement of their very own. These listelles and mosaics can be installed in any of the following applications: residential, interior, floors, walls, backsplashes, fireplaces, tub surrounds and showers. Due to the nature of the tumbled finish on some of the listelles and mosaics, a stone-enhancing sealer will help to accentuate the natural colors in the stone that may be subdued after going through the tumbling process. A regular maintenance regimen will help keep your natural stone looking its best. It is recommended to sweep, dust mop, or vacuum prior to wet mopping with a pH-balanced neutral cleaner and warm water. Natural stones are sensitive to harsh chemicals. Using a product like vinegar, or anything with acidic properties or strong alkaline agents, is not recommended. These solvents can etch natural stones, especially polished stones like marble and onyx, which are by nature more delicate. It is also recommended to periodically seal all stone, particularly when installed in wet areas. Other large surfaces, such as flooring, are often best cared for by a licensed maintenance company to protect your natural stone.

    As Featured on Amazon.com

    Specifikáció
    • Technical Details:

      • Natural stone listelle that coordinates beautifully with other stone or porcelain tiles
      • 4-by-12-Inch and 3/4-by-3/8-Inch mesh-mounted listelle
      • Ideal for residential, interior, floors, walls, backsplashes, fireplaces, tub surrounds and showers
      • Model number: ST-107 LISTELLE, 4X12X3/8
    Műszaki specifikáció
    • Egyedi azonosítóArizona-Tile-Sterling-4x12-Inch-Diamond-Listelle
    • TermékcsaládBuilding Materials
    • TermékcsoportTile
    • TípusDokumentáció (csak információ)
    • Megjelenés dátuma2019-03-25
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagKő
    • Tervezés helyeEgyesült Államok
    Besorolások
    • BIMobject kategóriaÉpítészeti alapanyagok - Csempe
    • UNSPSC névTiles and flagstones
    • UNSPSC kód301317
    • CSI MasterFormat 2014 kód09 30 33
    • CSI MasterFormat 2014 névStone Tiling
    • OmniClass szám23-15 15 13
    • OmniClass névWall Tiles

    Termék elérhetősége

    Észak-Amerika
    Egyesült Államok