Termékek közzététele
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
Arion XXL Roller Blinds | Shades
    BANDALUX

    Arion XXL Roller Blinds | Shades

    4.4/5 csillag4.4(23 vélemény)

    The XXL shade covers large glass surfaces

    The Arion roller shade enables you to cover large windows in public and private installations including airports, hotels, museums, offices, etc. Places where contemporary architecture has created large openings to the outside, for the entrance of natural light.

    This system affords great durability in outdoor installations, thanks to its hardy and rustproof materials, as well as the cable- or wand-guided (stainless steel) system, which firmly holds the fabric in place.

    OPERATION: Crank / Motor

    Specifikáció
    • Bandalux Arion roller blind system or similar for large sizes with [crank or Bandalux motor or Somfy motor] operation. The fabric is rolled up and down via a Qualicoad-lacquered extruded aluminum tube with a diameter range of [ø65 or 83mm], depending on the size of the shade. The shade comes with a hidden bottom rail with a diameter of 40mm or visible Max bottom hembar. Side channeling via [5mm stainless steel cable or 10mm stainless steel wands]. For outdoor installation, all the components are made of aluminum or stainless steel or they come with an anti-rust treatment. Supports and accessories are color coordinated with the fabric or in keeping with customer specifications.

      Műszaki specifikáció
      • Egyedi azonosítóroller-arion
      • TermékcsaládRoller Shade
      • TermékcsoportROLLER BLINDS | SHADES
      • TípusObjektum (egy termék)
      • Megjelenés dátuma2020-03-27
      • Verziószám1
      Kapcsolódó adatok
      • Elsődleges anyagTextil
      • Másodlagos anyagAlumínium
      • Tervezés helyeSpanyolország
      • Gyártás helyeSpanyolország
      Besorolások
      • BIMobject kategóriaAblakok - Vakok
      • IFC besorolásFelszerelési elem
      • Uniclass 2015 kódPr_30_59_07
      • Uniclass 2015 leírásBlinds and shading devices
      • CSI MasterFormat 2014 kód12 24 00
      • CSI MasterFormat 2014 névWindow Shades
      • OmniClass szám23-17 21 13 17
      • OmniClass névWindow Shades
      • CSI UniFormat II kódB2020
      • CSI Uniformat II névExterior Windows