A szolgáltatásokhoz cookie-kat (sütik) használunk

A szolgáltatásaink igénybevételével Ön elfogadja a cookie-k (sütik) használatát

Antistatic Defined Profile Heavy Duty Polyurethane Screed - Ucrete DP10AS

Egyedi azonosító: Ucrete_DP10AS
Gyártó: BASF
Termék család: Performance Flooring
Termék csoport: Polyurethane flooring system
Publikálás dátuma: 2018-06-13
Verziószám: 1
Típus: Objektum (egy termék)
Letöltés (4)
Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C.

Ucrete DP10AS provides a uniformity of surface texture with enhanced aesthetics, with a gloss or matt finish, so providing a safe and attractive working environment. It is dense and impervious, providing the ideal floor finish for applications in explosion hazarded areas. Ucrete DP is a family of products with defined surface pro-files suitable for applications in wet and dry process environments. Two antistatic versions are available with a fine (Ucrete DP10AS) and medium (Ucrete DP20AS) textured surfaces to meet a range of slip resistance, aesthetics and ease of cleaning requirements. Ucrete DP10AS and Ucrete DP20AS comply with the re-quirements of BS5958, EN1081 and DIN51953.

BENEFITS
• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete DP10AS is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.
For more information, please contact your local Master Builders Solutions representative.

Substrate quality:
Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

Slip resistance:
EN 13038-4 pendulum test (wet floor using 4S rubber): 45 - 50
Conformity to DIN51130: R11

Electrical behaviour:
Resistance to earth (EN1081): <10⁶ Ohm

Thermal resistance:
6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly

Colors:
Red, yellow, green, orange, grey, cream, blue and green/brown


Elsődleges anyag: Polyurethane
Másodlagos anyag: Cement
Tervezés helye:
Gyártás helye:

BIMobject kategória: Flooring - Systems
IFC besorolás: Material
UNSPSC név: Flooring
UNSPSC kód: 301617
Uniclass 1.4 Kód: L538
Uniclass 1.4 Leírás: Floor finishing coatings
Uniclass 2.0 Kód: PR-55-06-30
Uniclass 2.0 Leírás: Floor Coatings
Uniclass 2015 Kód: Ss_30_42_54_75
Uniclass 2015 Leírás: Resin flooring systems
NBS Reference Kód: 20-20
NBS Reference Leírás: Flooring And Decking Systems
CSI MasterFormat 2014 kód: 09 60 00
CSI MasterFormat 2014 cím: Flooring
OmniClass szám: 23-15 17 29 13 19
OmniClass cím: Resinous Flooring
CSI UniFormat II kód: C3020
CSI UniFormat II cím: Floor Finishes
Ez a termék elérhető:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • Bangladesh
  • Brunei
  • China
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Macau
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia

BIMobject SEEK Properties

Flooring - Systems

Név Érték
Color Yellow Green Orange Grey Cream Blue Green/Brown
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strenght Concrete
Thickness 4 mm — 9 mm

Minden BIM objektum valódi gyártóktól származik és általuk jóváhagyott.